Part Number: UNIPLUGINT
- Connects a variety of international plugs to an IEC 320 C13 receptacle
- Accepts many types of international plugs, including common British, French and German types
- 2-year limited warranty
Overview
UNIPLUGINT outlet adapter allows a variety of international plugs to connect to a standard IEC 320 C13 receptacle. Direct plug-in module connects directly to a power distribution unit (PDU) or power protection device outlet. Uniquely shaped output receptacle openings accept many types of international plugs, including common British, French and German types. Input IEC 320 C14 plug connection interfaces with C13 receptacle. UNIPLUGINT is not a voltage converter. Verify equipment voltage compatibility prior to connection.
Features
- UNIPLUGINT outlet adapter enables the connection of a wide variety of international plugs into a standard IEC 320 C13 computer interface receptacle
- Direct plug-in module connects directly to a wall socket or power protection device output
- Uniquely shaped output receptacle openings accept many types of international plugs, including common British, French and German types
- Input IEC 320 C14 plug connection interfaces with C13 receptacle
- UNIPLUGINT is not a voltage converter, verify equipment voltage compatibility prior to connection
Specifications
OVERVIEW
UPC Code | 037332080677 |
Product Type | Power Plug Adapter |
Accessory Type | Adapter |
Country/Region | Europe; Global; UK |
Accessory Class | PDU Accessories; UPS Accessories |
INPUT
Maximum Input Amps | 0 |
CONNECTIONS
Side A - Connector 1 | BS1363 UK PLUG; CEE 7/7 SCHUKO PLUG |
Side B - Connector 1 | IEC-320-C14 |
PHYSICAL
Cable Jacket Color | Black |
Wire Gauge (AWG) | 0 |
Shipping Dimensions (hwd / in.) | 6.00 x 4.00 x 1.00 |
Shipping Weight (lbs.) | 0.13 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images