Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Multimedia Remote for PCs & Laptops

Model Number: URM-15T


  • Make multimedia software easier to control with a remote
  • Ideal for presentations
  • Sleek 17-key design
  • 40 ft. range
  • Compatible with 32-bit systems only
  • 1-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

The Multimedia Remote for PCs & Laptops is a RF (radio frequency) remote that allows you to control multimedia applications on your Mac or PC through walls and furniture. The remote controls your multimedia applications by sending them the same keystrokes that you do when you control the application from a keyboard.

Features

  • Sleek 17 button radio frequency remote transmits signals up to 40 feet
  • Includes Windows Media Player, WinAMP, QuickTime, PowerPoint and other popular multi-media applications. Simple control panel allows you to program the remote for use with additional applications
  • Perfect for earlier generations Windows OS, Vista, XP, Win7 (32 bit only)
  • To locate a Win7 32 bit driver: insert receiver into USB port on your computer and a dialog box will appear asking if you want an updated Win7 32 bit driver
  • Click 'yes' and follow the steps to link to the driver
  • Execute the driver and reboot your computer

System Requirements

Mac:
  • An available USB port, Mac OS 8.6-9.2.2, Mac OS X 10.2.8, Mac OS X 10.3.9 & Mac OS X 10.4.x, 10.5x & 10.6x (32 bit only)
Windows:
  • An available USB port, Windows 98 / 98 SE / Me / 2000 / XP / Vista

Battery:
  • Remote Control uses a CR2032 (Lythium 3V) battery (included) Note: This remote is not compatible with AirPort Express.

Package Includes

  • USB RF Receiver
  • 17 button RF remote
  • remote's battery (one CR2032 [Lithium 3V])
  • CD with driver software and user guide
  • Printed Quick Start Guide
  • Carrying pouch
RoHS compliant

Specifications

OVERVIEW
UPC Code672603010337
PHYSICAL
ColorGray; White
Shipping Dimensions (hwd / in.)2.40 x 8.10 x 6.70
Shipping Weight (lbs.)0.30
COMMUNICATIONS
Signal Range (ft.)40
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

No. Unfortunately, replacement receivers are no longer available for Keyspan remote products.

Additional FAQs may be available on the URM15T model support page.

Extended Warranties

Part Number Description
WEXT1A 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2A 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3A 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
URM-15T

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.