Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 12M (40 ft.)
Part Number: N520-12M
- Premium PVC multimode patch cables
- Attenuation loss meets or exceeds the latest industry standards
- Higher bandwidth, optimized for gigabit and 10Gbps networks
- Backward compatible with 62.5 micron fiber
- Built-in headroom for future applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 12-meter multimode duplex Fibre Channel optic LC/LC patch cable is manufactured from 50/125 zipcord fiber. The cable has LC connectors on each end. It has a PVC jacket and is FDDI and OFNR rated. 50/125 Duplex multimode fiber is most commonly used in Fibre Channel applications. It is backward compatible with 62.5 micron fiber and provides built-in headroom for future applications. The cable provides higher bandwidth optimized for Gigabit and 10Gbps networks as well. Also available in 1, 2, 3, 5, 15, 20, 25, 30, and 50 meter lengths. Enter "N520-" in the search field to bring up all lengths. For LC-SC cables, search "N516-", and for SC-SC, search "N506-".
Features
- Constructed with 50/125 micron cable
- Length - 12M ( 40ft )
- Use on fiber and fibre channel installations
- LC male to LC male connectors
- Higher bandwidth optimized for gigabit and 10Gbps networks
- Backward compatible with 62.5 micron fiber
- Built-in headroom for future applications
- Number of fibers: 2
- Fiber type: all glass graded index
- Core diameter: Two 50+/-3 microns
- CLAD diameter: 125+/-2 microns
- Primary coating diameter: 245+/-15 microns
- Primary coating material: acrylate
- Secondary coating diameter: 900+/-50 microns
- Secondary coating material: PVC
- Attenuation @850NM: 3.5DB/KM maximum, @1300NM: 1.0DB/KM maximum
- Bandwidth @850NM: 220 MHz-KM minimum, @1300NM: 600 MHz-KM minimum
- Numeric aperture: .275 nominal
- Proof test level: 100,000 PSI
- Insertion loss testing performed on every connector (0.2db typical) and provided with cable
- Beveled edge on ends of glass makes insertion of plug a breeze
System Requirements
- Any fiber optic hardware or NIC card requiring multimode duplex cable with LC/LC connectors
Package Includes
- 12M Duplex MMF Cable LC/LC 50/125 Fiber Patch Cable
Specifications
OVERVIEW
UPC Code | 037332156327 |
Technology | Multimode |
Optical Mode | OM2 |
PHYSICAL
Cable Jacket Color | Orange |
Connector Color | Gray |
Cable Jacket Material | LSZH |
Cable Jacket Rating | OFNR |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 50 |
Number of Fibers | 2 |
Cable Length (ft.) | 39.4 |
Cable Length (in.) | 472.4 |
Minimum Bend Radius | 20MM (Dynamic); 10MM (Static) |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.18 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit); 10 Gbps; 25 Gbps |
Attenuation @ 850NM | 3.0dB/Km |
Insertion Loss | ≤0.20dB |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
Endface Polish | PC |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Videos
- Fiber Optic Patch Cables
https://www.tripplite.com/video/fiber-optic-patch-cables/52160
Product Images