Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 8M (26 ft.)
- Premium PVC multimode patch cables
- Attenuation loss meets or exceeds the latest industry standards
- Higher bandwidth optimized for gigabit and 10Gbps networks
- Backward compatible with 62.5 micron fiber
- Built-in headroom for future applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
N520-08M
Have a Question?
Features
- Constructed with 50/125 micron cable
- Length - 8 Meters ( 25-26ft )
- Use on fiber and fibre channel installations
- LC male to LC male connectors
- Higher bandwidth optimized for gigabit and 10Gbps networks
- Backward compatible with 62.5 micron fiber
- Built-in headroom for future applications
- Number of fibers: 2
- Fiber type: all glass graded index
- Core diameter: two 50+/-3 microns
- CLAD diameter: 125+/-2 microns
- Primary coating diameter: 245+/-15 microns
- Primary coating material: acrylate
- Secondary coating diameter: 900+/-50 microns
- Secondary coating material: PVC
- Attenuation @850NM: 3.5DB/KM maximum, @1300NM: 1.0DB/KM maximum
- Bandwidth @850NM: 220 MHz-KM minimum, @1300NM: 600 MHz-KM minimum
- Numeric aperture: .275 nominal
- Proof test level: 100,000 PSI
- Insertion loss testing performed on every connector (0.2db typical) and provided with cable
- Beveled edge on ends of glass makes insertion of plug a breeze
Specifications
OVERVIEW
UPC Code | 037332147523 |
Technology | Multimode |
Optical Mode | OM2 |
PHYSICAL
Color | Orange |
Clad Diameter | 125 micron |
Core Diameter | 50 micron |
Number of Fibers | 2 |
Cable Length (ft.) | 26.2 |
Cable Length (in.) | 315 |
Shipping Dimensions (hwd / in.) | 0.25 x 6.50 x 8.00 |
Shipping Weight (lbs.) | 0.14 |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side A - Connector 2 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
SPECIAL FEATURES
Push/Pull Tabs | No |
STANDARDS & COMPLIANCE
Approvals | FDDI and OFNR rated |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Product Videos
- Fiber Optic Patch Cables
https://www.tripplite.com/video/fiber-optic-patch-cables/52160
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.