Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 1 ft. (0.31 m)


  • Manufactured from 62.5/125 duplex (Zipcord) fiber
  • Length: 1-ft. (0.31 m) / Connectors: 2 LC connectors on each end
  • Insertion loss testing performed on every connector (0.2dB typical)
  • Duplex multimode fiber is most commonly used in LAN applications where links are 10-ft. (3.05 m) or less
  • Fiber Optic Distributed Data Interface (FDDI) Rated

View Full Product Details

Tripp Lite Part Number

N320-001

Have a Question?
Contact Us

Overview

Tripp Lite's 1-ft. (0.31 m) multimode duplex micron fiber optic LC/LC patch cable is manufactured from 62.5/125 zipcord fiber. The cable has LC connectors on each end, a PVC jacket and is FDDI and OFNR rated. Duplex multimode fiber is most commonly used in LAN applications where links are 10-ft. (3.05 m) or less.

Features

  • Manufactured from 62.5/125 duplex (zipcord) fiber
  • PVC jacket
  • Length: 1-ft. (0.31 m)/Connectors: 2 LC connectors on each end
  • Insertion loss testing performed on every connector (0.2db typical) and provided with cable
  • Beveled edge on ends of glass makes insertion of plug a breeze
  • Fiber made from glass (not a polymer)
  • Duplex multimode fiber is most commonly used in LAN applications where links are 10-ft. (3.05 m) or less
  • Fiber optic distributed data interface (FDDI) rated
  • OFNR (riser rated)

System Requirements

Any fiber optic hardware or NIC card requiring multimode duplex cable with LC connectors

Package Includes

1-ft. (0.31 m) Duplex MMF LC/LC 62.5/125 Micron Fiber Cable

RoHS compliant

Specifications

OVERVIEW
UPC Code037332138460
Clad Diameter125 micron
Core Diameter62.5 micron
Number of Fibers2
TechnologyMultimode
Optical Mode  OM1
INPUT
Cable Length (ft.)1
Cable Length (in.)12
PHYSICAL
ColorOrange
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.03
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1LC DUPLEX (MALE)
SPECIAL FEATURES
Push/Pull TabsNo
STANDARDS & COMPLIANCE
ApprovalsFDDI and OFNR rated
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

The static bend radius is 10°
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the N320001 model support page.

Resources & Downloads

support icon

Do you own a
N320-001

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.