Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 5M (16 ft.)
Model Number: N302-05M
- Premium PVC 62.5/125µm multimode patch cables
- Attenuation loss meets or exceeds the latest industry standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 5 meter ( 16ft ) multimode duplex fiber optic ST/ST patch cable is manufactured from 62.5/125 zipcord fiber. The cable has ST connectors on each end, a PVC jacket and is FDDI and OFNR rated. Duplex multimode fiber is most commonly used in LAN applications.
Features
- Manufactured from 62.5/125 duplex (zipcord) fiber
- PVC jacket
- Length: 5 meter ( 16ft ) connectors: 2 ST connectors on each end
- Insertion loss testing performed on every connector (0.2db typical) and provided with cable
- Beveled edge on ends of glass makes insertion of plug a breeze.
- Fiber made from glass (not a polymer)
- Color coded shrouds identify transmit and receive
- Fiber optic distributed data interface (FDDI) rated
- OFNR (riser rated)
System Requirements
- Any fiber optic hardware or NIC card requiring multimode duplex cable with ST/ST connectors.
Package Includes
- 5 meter ( 16ft ) Duplex MMF Cable ST/ST 62.5/125 Fiber
Specifications
OVERVIEW
UPC Code | 037332124944 |
Clad Diameter | 125 micron |
Core Diameter | 62.5 micron |
Number of Fibers | 2 |
Optical Mode | OM1 |
INPUT
Cable Length (ft.) | 16.4 |
Cable Length (in.) | 196.9 |
PHYSICAL
Color | Orange |
Shipping Dimensions (hwd / in.) | 0.10 x 4.40 x 6.40 |
Shipping Weight (lbs.) | 0.10 |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | ST DUPLEX (MALE) |
Side B - Connector 1 | ST DUPLEX (MALE) |
FEATURES & SPECIFICATIONS
Technology | Multimode |
SPECIAL FEATURES
Push/Pull Tabs | No |
CERTIFICATIONS
Certifications | RoHS |
Approvals | FDDI and OFNR rated |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- Fiber Optic Patch Cables
https://www.tripplite.com/video/fiber-optic-patch-cables/52160
Product Images
Fiber Cable Test Data
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.