Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 6M (20 ft.)
- Manufactured from 62.5/125 duplex (Zipcord) fiber
- Length: 6-meters / Connectors: 2 LC connectors on each end
- Insertion loss testing performed on every connector (0.2dB typical)
- Duplex multimode fiber is most commonly used in LAN applications where links are 10 feet or less
- Fiber Optic Distributed Data Interface (FDDI) Rated
- This product is covered by a Lifetime Limited Warranty (coverage details)
N320-06M
Have a Question?
Features
- Manufactured from 62.5/125 duplex (zipcord) fiber
- PVC jacket
- Length: 6-meters/Connectors: 2 LC connectors on each end
- Insertion loss testing performed on every connector (0.2db typical) and provided with cable
- Beveled edge on ends of glass makes insertion of plug a breeze
- Fiber made from glass (not a polymer)
- Duplex multimode fiber is most commonly used in LAN applications where links are 10-ft. (3.05 m) or less
- Fiber optic distributed data interface (FDDI) rated
- OFNR (riser rated)
Specifications
OVERVIEW
UPC Code | 037332138644 |
Technology | Multimode |
Optical Mode | OM1 |
PHYSICAL
Color | Orange |
Cable Jacket Rating | LSZH |
Clad Diameter | 125 micron |
Core Diameter | 62.5 micron |
Number of Fibers | 2 |
Cable Length (ft.) | 19.7 |
Cable Length (in.) | 236.2 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.12 |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side A - Connector 2 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
SPECIAL FEATURES
Push/Pull Tabs | No |
STANDARDS & COMPLIANCE
Certifications | ROHS |
Approvals | FDDI and OFNR rated |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the N32006M model support page.
Resources & Downloads
Product Literature
Product Videos
- Fiber Optic Patch Cables
https://www.tripplite.com/video/fiber-optic-patch-cables/52160
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.