Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DVI / USB / Audio KVM Cable Kit, 6 ft. (1.83 m)


Connect consoles (keyboard, monitor and mouse) to Tripp Lite DVI + Audio KVM Switches with this all-in-one cable kit.

  • 6-ft DVI / USB / Audio KVM Cable Kit
  • For use with Tripp Lite DVI + Audio KVM switches (See Accessories list for compatible models)

View Full Product Details

Tripp Lite Part Number

P759-006

Have a Question?
Contact Us

Features

  • 6-ft DVI / USB / Audio KVM Cable Kit
  • For use with Tripp Lite DVI + Audio KVM switches (See Accessories list for compatible models)
  • All-in-one design eliminates cable clutter and reduces cost
  • Fully molded construction for reliable data transmission
  • DVI-D Male to Male
  • USB A-B
  • 2 x 3.5mm to 2 x 3.5mm

System Requirements

  • Computers with DVI-D or DVI-I ports, US and 3.5mm stereo
  • For use with Tripp Lite DVI + Audio KVM switches (See Accessories list for compatible models)

Package Includes

  • All-in-One P759-006 6-ft DVI / USB / Audio Cable Kit
RoHS compliant

Specifications

OVERVIEW
UPC Code037332169693
Accessory TypeCable Kit
TechnologyDVI; Stereo Audio
Accessory ClassKVM Switch Accessories
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.71
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side A - Connector 2USB A (MALE)
Side A - Connector 33.5MM (MALE)
Side B - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 2USB B (MALE)
Side B - Connector 33.5MM (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P759006 model support page.

Related Products

KVM Switches

  Model Number Description
2-Port Dual Monitor DVI KVM Switch, TAA, GSA with Audio and USB 2.0 Hub, Cables included B004-2DUA2-K B004-2DUA2-K 2-Port Dual Monitor DVI KVM Switch, TAA, GSA with Audio and USB 2.0 Hub, Cables included
4-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub, Cables included B004-2DUA4-K B004-2DUA4-K 4-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub, Cables included
2-Port DVI Dual-Link / USB KVM Switch with Audio and Cables B004-DUA2-HR-K B004-DUA2-HR-K 2-Port DVI Dual-Link / USB KVM Switch with Audio and Cables
4-Port DVI Dual-Link / USB KVM Switch with Audio and Cables B004-DUA4-HR-K B004-DUA4-HR-K 4-Port DVI Dual-Link / USB KVM Switch with Audio and Cables
8-Port 1U Rack-Mount DVI / USB KVM Switch with Audio and 2-port USB Hub B043-DUA8-SL B043-DUA8-SL 8-Port 1U Rack-Mount DVI / USB KVM Switch with Audio and 2-port USB Hub

Documents & Downloads

support icon

Do you own a
P759-006

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.