Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB Cable Kit for KVM Switch B006-VU4-R, 6 ft. (1.83 m)


  • Required to connect a USB computer to the B006-VU4-R KVM switch
  • KVM switch side of the cable kit consists of a USB Type B Male cable and a SVGA (HD15) Female monitor cable
  • Computer side of the cable kit consists of a USB Type A Male cable and a SVGA (HD15) Male monitor cable

View Full Product Details

Tripp Lite Part Number

P758-006

Have a Question?
Contact Us

Features

  • Required to connect a USB computer to a B006-VU4-R KVM switch
  • KVM switch side of the cable kit consists of a USB Type B Male cable and a SVGA (HD15) Female monitor cable
  • Computer side of the cable kit consists of a USB Type A Male cable and a SVGA (HD15) Male monitor cable
  • Molded ends with easy-grip textured overmold
  • Supports any VGA/SVGA monitor
  • Constructed of mini-coax (RGB) and paired video wire
  • Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
  • Hi-Resolution cable

System Requirements

  • A USB computer
  • A USB KVM switch (model # B006-VU4-R).

Package Includes

  • 6-ft. USB Cable Kit for the B006-VU4-R KVM Switch
RoHS compliant

Specifications

OVERVIEW
UPC Code037332014986
Product TypeCable Kit
Accessories TypeCable Kit
TechnologyVGA/SVGA
PHYSICAL
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.50
CONNECTIONS
KVM Switch Side 1HD15 (Female)
KVM Switch Side 2USB B (Male)
Computer Side 1HD15 (Male)
Computer Side 2USB A (Male)
STANDARDS & COMPLIANCE
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P758006 model support page.

Related Products

KVM Switches

  Model Number Description
4-Port Desktop KVM Switch (USB) B006-VU4-R B006-VU4-R 4-Port Desktop KVM Switch (USB)

Documents & Downloads

support icon

Do you own a
P758-006

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.