Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures


  • Anti-tip stabilizer plate for 25/42/45/48U cabinets
  • Front stabilizer brace helps prevent rack tipping
  • Anti-tip stabilizer plate is flush with floor
  • Can be secured to floor with user-supplied bolts
  • Cold rolled steel with black finish
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRSTABILIZE

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRSTABILIZE is an anti-tip stabilizer plate for 25, 42, 45 and 48U rack enclosure cabinets. This anti-tip stabilizing plate kit provides extra stability for standalone enclosures. The front stabilizer brace is flush with the floor and helps prevent the rack from tipping. SRSTABILIZE can be secured to the floor with user-supplied bolts.

Features

  • SRSTABILIZE is an anti-tip stabilizer plate for 25, 42, 45 and 48U rack enclosure cabinets
  • Provides extra stability for standalone enclosures
  • The front stabilizer brace is flush with the floor and helps prevent the rack from tipping
  • Can be secured to the floor with user-supplied bolts

Package Includes

  • Stabilizer plate, fasteners to connect plate to rack base
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144591
Product TypeRackmount Kit
Accessories TypeRackmount Kit
PHYSICAL
Shipping Dimensions (hwd / in.)4.80 x 10.70 x 28.75
Shipping Weight (lbs.)15.40
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRSTABILIZE model support page.

Documents & Downloads

support icon

Do you own a
SRSTABILIZE

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.