Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

Model Number: 2POSTRMKITWM


  • Allows for 2 post mounting of Tripp Lite 2U rackmount UPS systems and battery packs with a maximum load capacity of 150 lbs
  • Enables wall mount installation with select Tripp Lite 2U rackmount UPS systems and battery packs

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 2POSTRMKITWM enables mounting of select SmartPro and SmartOnline 2U UPS systems in 2 post rackmount or wallmount applications.

Features

  • Enables the secure placement of one Tripp Lite SmartPro and SmartOnline 2U UPS or battery pack in 2 post rackmount or wallmount applications

Package Includes

  • Set of two post rackmount/wallmount installation brackets to support one 2U module
RoHS compliant

Specifications

OVERVIEW
UPC Code037332123107
PHYSICAL
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)3.20 x 4.30 x 5.00
Shipping Weight (lbs.)2.10
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

The 2-post mounting kit for the SMART3000RM2U is the 2POSTRMKITWM.

Additional FAQs may be available on the 2POSTRMKITWM model support page.

Resources & Downloads

support icon

Do you own a
2POSTRMKITWM

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.