Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 10/9/2020

Overview

Tripp Lite's BCPERS300 standby UPS offers AC surge suppression and long lasting battery support for desktop PCs, network workstations and a wide variety of consumer and electronic devices. Uninterruptible Power Supply / UPS circuits switch to battery backup mode within milliseconds to keep connected equipment running without interruption or data loss during power failures, brownouts and overvoltages. AC surge suppression prevents connected equipment damage.

Features

  • BCPERS300 small tower 120V standby UPS offers AC power protection from blackouts, brownouts, overvoltages and transient surges
  • 300VA / 180 watt UPS output capacity
  • Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts, brownouts and overvoltages to prevent data loss and system downtime for connected equipment
  • 6.3 minutes runtime at 100% load (180 watts), 16.8 minutes runtime at 50% load (90 watts)
  • 17 minutes runtime for a desktop computer system consuming 80 watts continuous
  • 3 built-in NEMA 5-15R UPS supported outlets
  • NEMA 5-15P input connection with 6ft / 1.8m line cord
  • Network grade AC surge protection is available from all outlets
  • Front panel LEDs indicate line mode and battery mode status
  • Hot swappable user battery replacement
  • Optional PDUB15 bypass PDU enable hot-swappable UPS replacement with no disruption to connected equipment
  • Small tower housing supports desk or floor placement

Package Includes

  • BCPERS300 UPS System
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332033550
UPS TypeStandby
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)2.8A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)300
Output Capacity (Watts)180
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Battery Mode)+/- 5%
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(3) 5-15R
BATTERY
Runtime Full Load (min.)  6.3 min. (180w)
Runtime Half Load (min.)  16.8 min. (90w)
DC System Voltage (VDC)12
Battery AccessBattery access door
USER INTERFACE, ALERTS & CONTROLS
Switches1 built-in slider switch for main power off/on control
LED Indicators2 LEDs indicate line power, battery power status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating720
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount ( UPSWM  - tower mounting kit)
Primary UPS Depth (mm)140
Primary UPS Height (mm)216
Primary UPS Width (mm)107
Shipping Dimensions (hwd / in.)4.80 x 11.20 x 8.50
Shipping Weight (lbs.)11.00
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)8.5 x 4.2 x 5.5
UPS Power Module Weight (kg)4.94
UPS Power Module Weight (lbs.)10.9
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)97%
COMMUNICATIONS
Communications InterfaceNone
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)99V (adjustable to 83V via potentiometer)
High Voltage Transfer to Battery Power (Setpoint)176 (adjustable to 147 via potentiometer)
FEATURES & SPECIFICATIONS
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS ApplicationsComputer/Peripherals
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$100,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.