Part Number: INTERNETOFFICE700
This Model has been retired and replaced by OMNI700LCDT. An Owner's Manual and other information for the INTERNETOFFICE700 is available on the model support page
Overview
Features
- INTERNETOFFICE700 standby UPS system offers UPS battery support, plus complete AC and tel/Ethernet line surge suppression
- Supports entry-level PC systems for up to 45 min. during brownouts and power failures to enable a safe system shutdown
- Supports a max load of 700VA/425W for 3.9 min.
- Supports a half load of 350VA/215W for 11.2 min.
- Supplies battery-derived AC output during brownouts starting at 99V, user adjustment allows fine tuning of brownout response to any setting from 83V to 99V
- Attractive gray tower configuration
- Includes 3 battery-supported outlets plus 3 additional surge suppression-only outlets, and 6-ft. AC line cord (all NEMA 5-15)
- USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- Supports Tripp Lite's WatchDog software application to restore unresponsive programs by automatically restarting them, and rebooting completely locked computers by automatically switching UPS power off and back on again
- Built-in phone/Ethernet suppression jacks protect modem, fax machine or other peripheral with a dialup,DSL, or data line connection
- Built-in audible alarm and 3 front panel LEDs indicate line power, battery power and battery low/replace status
- 700VA/425W power handling ability supports a variety of computer, internetworking, telecom and consumer electronics equipment
- Supports hot-swap battery replacement via built-in access panel
- Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
- Compatible with 120V/60Hz applications for USA, Canada, Mexico and more
- $150,000 connected equipment insurance (USA and Canada Only)
Specifications
OVERVIEW
UPC Code | 037332033284 |
UPS Type | Standby |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 12A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P; Right-Angled |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 700 |
Output Capacity (Watts) | 425 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 3 UPS outlets, 3 surge-only outlets |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (6) 5-15R |
BATTERY
Runtime Full Load (min.) | 3.9 min. (425w) |
Runtime Half Load (min.) | 11.2 min. (215w) |
DC System Voltage (VDC) | 12 |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC51 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 3 LEDs indicate line power, battery power and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 510 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Response Time | Instantaneous |
Dataline Suppression | 1 line TEL / DSL or 10Base T Ethernet protection |
PHYSICAL
Primary Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary UPS Depth (mm) | 191 |
Primary UPS Height (mm) | 274 |
Primary UPS Width (mm) | 132 |
Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 13.70 |
Shipping Weight (lbs.) | 16.10 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 10.8 x 5.2 x 7.5 |
UPS Power Module Weight (kg) | 6.89 |
UPS Power Module Weight (lbs.) | 15.2 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 24 |
AC Mode Efficiency Rating (100% Load) | 99% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at https://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 99 (adjustable to 83 via back panel potentiometer) |
High Voltage Transfer to Battery Power (Setpoint) | 139 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
UPS Applications | Computer/Peripherals |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $150,000 Ultimate Lifetime Insurance |