Computer Power Cord, NEMA 5-15P to Locking C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m)
Part Number: P006-L06
- Recommended for connecting power to computers, servers and other peripherals
- Adds 6-ft. (1.83 m) to your existing power connection to provide more flexibility in placing devices
- NEMA 5-15P to C13 cord is ideal replacement for worn-out or missing cable
- Locking C13 connector maintains secure link to avoid loss of power and costly downtimentime
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332218278 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 7.7mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 18 |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 1.00 x 7.00 x 10.00 |
Shipping Weight (lbs.) | 0.50 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 221 F (-20 to 105 C) |
Storage Temperature Range | -4 to 221 F (-20 to 105 C) |
Operating Humidity Range | 0-65% RH |
Storage Humidity Range | 0-65% RH |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | IEC-320-C13 - LOCKING |
FEATURES & SPECIFICATIONS
Locking Plug | Yes |
Angled Plug | No |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); cUL Listed; UL Listed |
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Images