NetCommander USB Server Interface Unit (SIU) with Virtual Media up to 12Mbps
- Needed to connect a USB Server to a NetCommander Cat5 IP KVM switch, with virtual media support
- Supports virtual media data transfer rates up to 12Mbps
- Easy to install; no software needed
- No power supply required
- Allows a maximum distance of 100ft from KVM to computer/server via Shielded Cat5e/6 cable
- Package includes a 5-ft. (1.52 m) Cat5e Shielded Patch Cable'
- Fast Virtual Media KVM System patented under Pat. No. US 9,417,720
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
B078-101-USB2
Have a Question?
Overview
Features
- Needed to connect a USB Server to a NetCommander Cat5 IP KVM switch, with virtual media support
- Supports virtual media data transfer rates up to 12Mbps
- Easy to install; no software needed
- No power supply required
- Allows a maximum distance of 100-ft. (30.5 m) from KVM to computer/server via Shielded Cat5e/6 cable
- Package includes a 5-ft. (1.52 m) Cat5e Shielded Patch Cable
- To convert DisplayPort or HDMI computers to VGA, use Tripp Lite adapters P134-06N-VGA-V2 or P131-06N
- Fast Virtual Media KVM System patented under Pat. No. US 9,417,720
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Server or CPU with a HD15 port and (x2) USB ports
- NetCommander Cat5 IP KVM Switch (Note: Not compatible with all NetCommander Cat5 IP KVM switches. Contact Tripp Lite Technical Support for information on your model)
- To ensure proper functionality, shielded Cat5e/6 cable must be used with the B078-101-USB2
- To convert DisplayPort or HDMI computers to VGA, use Tripp Lite adapters P134-06N-VGA-V2 or P131-06N
Package Includes
- B078-101-USB2 USB Server Interface Unit with Virtual Media Support
- 5-ft. (1.52 m) Cat5e Shielded Patch Cable
Specifications
OVERVIEW
UPC Code | 037332180025 |
Technology | Cat5/5e; USB; VGA/SVGA |
INPUT
Bus Powered | Yes |
Product Length (ft.) | 1.3 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | GREEN (RECEIVING POWER), ORANGE (SELECTED AS ACTIVE PORT) |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 1.50 x 7.00 x 10.00 |
Shipping Weight (lbs.) | 0.45 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.24 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | (2) USB A (MALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | VGA |
FEATURES & SPECIFICATIONS
Driver Required | No |
Recommended Category Cable | N105 - SERIES CAT5E SHIELDED CABLES |
REMOTE ACCESS
Virtual Media Speed | Up to 12 Mbps |
STANDARDS & COMPLIANCE
Certifications | Tested to EN55022/EN55024, CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N105-007-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft. (2.13 m) |
![]() |
N105-010-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m) |
![]() |
N105-025-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m) |
![]() |
N105-050-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m) |
![]() |
N105-100-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 100 ft. (30.5 m) |
![]() |
N125-007-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m) |
![]() |
N125-010-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m) |
![]() |
N125-025-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m) |
![]() |
N125-050-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2B | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3B | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.