NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD
- Occupies just 1U of space in a rack-mountable drawer
- 17” LCD screen supports video resolutions up to 1280 x 1024
- Simplifies IT tasks with easy switching between all 16 ports
- Provides 2-level password security (administrator and user)
- Compatible with all operating systems
- 1-year limited warranty
B020-016-17
Have a Question?
Features
- Combines a 16-port KVM switch, 17" LCD screen, full keyboard and touchpad in a 1U rack-mountable drawer
- Mounts into 19”-wide rack, 24”-37” deep
- Gives you control of up to 16 computers/servers from a single, easily accessible console – ideal when rack space is at a premium
- Flip-up/fold-down screen keeps the console from blocking access to rack equipment when not in use
- Eliminates need to purchase costly separate monitors, keyboards and mice for each computer/server
Simplifies IT Tasks
- Switch quickly and easily between the 16 ports via on-console buttons, on-screen display or keyboard hot key commands
- Hot pluggable; add or remove computers without having to power down the switch
- Auto-scan mode automatically sequences through all active ports that are accessible to the user
Large 17” LCD
- Wide display makes multitasking easier
- Supports video resolutions up to 1280 x 1024
- DDC emulation allows the video settings of each computer to be automatically adjusted for optimal output to the LCD
Multi-Level Password Security
- Enhances security by limiting access to an administrator and up to 4 local users
- Two-level log-out allows for manual log-out or automatic log-out after a user-defined period of time has passed
Future Expandability and Long-Lasting Reliability
- Increase the number of connected computers to up to 264 by daisy-chaining up to 31 B022-U08 KVM switches
- Includes additional HD15 VGA monitor port and PS/2 keyboard/mouse ports, so you can connect an external console or a Tripp Lite B051-000 IP Remote Access Unit
- Compatible with all major operating systems for easy integration into your existing structure (special keys on Mac and Sun keyboards are not supported)
- Firmware is easily upgradable with included cable and utility
- Heavy-duty steel housing stands up to frequent use
System Requirements
- PS/2 or USB computer
- (1) P774-Series (PS/2) or P776-Series (USB) KVM Cable Kit is required for each connected computer/server
- Compatible with all major operating systems (special keys on Mac and Sun keyboards are not supported)
- Power consumption: 120V, 60Hz, 22.8W; 230V, 50Hz, 24W
Package Includes
- B020-016-17 16-Port Console KVM Switch with 17" LCD
- P774-Series 6-ft. (1.83 m) PS/2 KVM Cable Kit
- P776-Series 6-ft. (1.83 m) USB KVM Cable Kit
- C13 to 5-15P power cord
- RJ11 to DB9 firmware upgrade cable
- Owner's Manual CD
Specifications
OVERVIEW
UPC Code | 037332125378 |
Console | Yes |
Max CPU | 16 |
Technology | PS/2; USB; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 1280 x 1024 DDC2 B |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
PHYSICAL
Color | Black |
LCD Monitor (in.) | 17 |
Material of Construction | Metal |
Shipping Dimensions (hwd / in.) | 5.40 x 26.80 x 28.20 |
Shipping Weight (lbs.) | 36.00 |
Unit Dimensions (hwd / in.) | 1.75 x 16.75 x 24 |
ENVIRONMENTAL
Operating Temperature Range | -32 to 120°F |
Storage Temperature Range | -4 to 140°F |
Relative Humidity | 0% TO 80% RH |
BTUs | (88 BTUs at 120V, 50Hz) / (93 BTUs at 120V, 50Hz) |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys, OSD |
IP Remote Access | No |
CONNECTIONS
Ports | 16 |
PC/Server Connections | PS/2; USB; VGA |
Side A - Connector 1 | (16) HD18 (FEMALE) |
Side B - Connector 1 | (1) HD15 (FEMALE) |
Side B - Connector 2 | (2) 6 PIN (FEMALE) |
Side B - Connector 3 | (1) DB25 (MALE) |
Side B - Connector 4 | (1) RJ11 (FEMALE) |
Computer Keyboard and Mouse Interface | PS/2; USB |
Computer Monitor Interface | VGA |
Console Keyboard and Mouse Interface | PS/2 |
Console Monitor Interface | VGA |
FEATURES & SPECIFICATIONS
Number of Users | 1 |
NIAP-Certified Secure | No |
Cat5 KVM Switch | No |
STANDARDS & COMPLIANCE
Certifications | UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1 |
Approvals | UL, cUL, CE, FCC, RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B02001617 model support page.
Related Products
KVM Switch Accessories
Model Number | Description | |
---|---|---|
![]() |
B013-330 | Cat5e KVM Console Extender Kit |
![]() |
B015-000 | USB to PS/2 Adapter for Keyboard and Mouse |
![]() |
B019-000 | 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles |
![]() |
B051-000 | IP Remote Access Unit for KVM Switches and Servers |
![]() |
P774-006 | PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m) |
![]() |
P774-010 | PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m) |
![]() |
P774-015 | PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m) |
![]() |
P774-025 | PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 25 ft. (7.62 m) |
![]() |
P776-006 | USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m) |
![]() |
P776-010 | USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m) |
![]() |
P776-019 | USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 19 ft. (5.79 m) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1P | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2P | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3P | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Case Studies
Useful Web Pages
Product Videos
- B020-016-17 16-Port Console KVM Switch
https://www.tripplite.com/video/b020-016-17-16-port-console-kvm-switch/63596
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.