Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables

Part Number:  B020-U08-19-K

Control up to 8 computers with a single KVM switch with integrated console. This KVM switch is a smart solution for secure and centralized server control that saves rack space and money.

  • Occupies just 1U of space in a rack-mountable drawer
  • 19” LCD screen supports video resolutions up to 1280 x 1024
  • Simplifies IT tasks with easy switching between all 8 ports
  • Provides 2-level password security (administrator and user)
  • Combo cables (included) connect to PS/2 or USB servers
  • 1-year limited warranty

View Full Product Details

Extended Warranty Options
Have a Question?
Contact Us

Features

Saves Space and Money
  • Combines an 8-port KVM switch, 19” LCD screen, full keyboard and touchpad in a 1U rack-mountable drawer
  • Mounts into 19”-wide rack, 26”-38” deep
  • Control up to 8 servers from a single, easily accessible console – ideal when rack space is at a premium
  • Includes eight P778-Series cables that support computers with either PS/2 or USB connections
  • Flip-up/fold-down screen keeps the console from blocking access to rack equipment when not in use
  • Eliminates need to buy costly separate monitors, keyboards and mice for each computer/server

Simplifies IT Tasks
  • Switch easily between the 16 ports via on-console buttons, on-screen display or hot keys; OSD can be set to English, Spanish, French, German or Japanese
  • Hot pluggable; add or remove computers without having to power down the switch
  • Auto-scan mode automatically sequences through all active ports that are accessible to the user

Large 19” LCD
  • Extra-wide display makes multitasking easier
  • Supports video resolutions up to 1280 x 1024
  • DDC emulation allows optimal output to the LCD

Multi-Level Password Security
  • Enhances security by limiting access to an administrator and up to 4 local users
  • Two-level log-out allows for manual log-out or automatic log-out after a user-defined period of time has passed

Expandability and Long-Lasting Reliability
  • Increase the number of connected computers up to 256 by daisy-chaining up to 31 B022-U08 KVM switches
  • A console cable kit is included so you can connect the external console port to a keyboard, mouse or monitor, or a Tripp Lite B051-000 IP Remote Access Unit
  • An additional USB port on the front of the unit lets you connect an external USB mouse; a USB port is also available to share a peripheral such as a flash drive or external hard drive with all the connected servers
  • Compatible with all major operating systems for easy integration into your existing structure
  • Firmware is upgradable with included cable and utility
  • Heavy-duty steel housing stands up to frequent use

System Requirements

  • Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
  • P778-006 USB/PS2 combo KVM cable kit is required for each connected computer/server
  • Compatible with all major operating systems
  • Power consumption: 120V, 60Hz, 28.5W; 230V, 50Hz, 29.1W

Package Includes

  • B020-U08-19-K 1U rackmount console KVM switch with 19” LCD
  • (x8) P778-006 6-ft. (1.83 m) USB/PS2 combo KVM cable kits
  • USB/PS2 combo console cable kit
  • RJ11 to DB9 firmware upgrade cable
  • C13 to 5-15P power cord
  • Grounding wire
  • Rackmount hardware
  • CD with owner's manual
  • Quick start guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332150776
ConsoleYes
Max CPU8
TechnologyPS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution1280 x 1024 @60Hz
INPUT
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Input Frequency50/60Hz
Input Current120V (0.8A) / 230V (0.4A)
POWER
Power Consumption (Watts)28.50
Power Consumption Detail(28.5W at 120V, 60Hz) / (29.1W at 230V, 50Hz)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Included Mounting AccessoriesYes
LCD Monitor (in.)19
Shipping Dimensions (hwd / in.)5.00 x 26.10 x 32.50
Shipping Weight (lbs.)43.00
Unit Dimensions (hwd / in.)1.75 x 17 x 27
Unit Weight (lbs.)30.6
ENVIRONMENTAL
Storage Temperature Range-4 Degrees F to 140 degrees F (-20 to +60 C)
Relative Humidity0 to 80% RH, Non-condensing
Operating Temperature32 Degrees F to 120 Degrees F (0 to 50 C)
BTUs  26.1 BTUs at 120Vac/ 27.2 BTUs at 220Vac
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  No
CONNECTIONS
Number of Ports8
Computer/Server Ports(x8) HD18 (Female)
Firmware Upgrade PortRJ11
PC/Server ConnectionsPS/2; USB; VGA
Side A - Connector 1(8) HD18 (FEMALE)
Side B - Connector 1(1) HD18 (MALE)
Side B - Connector 2(1) DB25 (MALE)
Side B - Connector 3(1) RJ11 (FEMALE)
Side B - Connector 4(2) USB A (FEMALE)
FEATURES & SPECIFICATIONS
Autoscan (Y,N)  Y
Autoscan Duration  1-255 Seconds
Number of Users1
NIAP-Certified Secure  No
USB SpecificationUSB 2.0 (up to 480 Mbps)
Cat5 KVM SwitchNo
STANDARDS & COMPLIANCE
Product CertificationsEN 60950-1; CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); cUL Listed; UL 60950-1; UL Listed
Product ComplianceRoHS; CE (Europe); FCC Part 15 Class A (USA)
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Related Products

KVM Switch Accessories

  Model Number Description
2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles B019-000 B019-000 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles
USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m) P778-006 P778-006 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m)

Services

Extended Warranty

Part Number Description
WEXT1M Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDUs; UPS Systems
WEXT2M Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; UPS Systems
WEXT3M Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDU; UPS Systems
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.