Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access

Model Number: B020-U08-19-IP


Control up to 8 computers from anywhere in the world with a single KVM switch with integrated console and IP remote access. This KVM switch is a smart solution for secure server control that saves rack space and money.
  • Control computers/servers locally or via LAN, WAN or Internet
  • Occupies just 1U of space in a rack-mountable drawer
  • 19” LCD screen supports video resolutions up to 1280 x 1024
  • Allows up to 64 user accounts, with multi-level security
  • Compatible with all operating systems
  • 1-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite’s B020-U08-19-IP KVM Switch gives you a rack-mountable keyboard, LCD and touchpad in a single console that occupies only 1U of rack space. From across the room, down the street or halfway around the globe, the B020-U08-19-IP can be accessed from any computer on the LAN, WAN or Internet. Easy to install and use, it’s the optimal solution for controlling up to 8 computers/servers. Increase the number of connected computers up to 256 by daisy-chaining up to 31 B022-U08 KVM switches.

The B020-U08-19-IP has a built-in 19” LCD screen that supports video resolutions up to 1280 x 1024 @ 75Hz, with remote monitor resolutions up to 1600 x 1200 @ 60Hz. You can switch easily between the 8 ports using on-console push buttons, an on-screen display (OSD) or keyboard hot key commands. Up to 64 users can be authorized with any combination of admins and users. Multi-level security enhances protection of data and equipment.

This switch controls PS/2 or USB computers/servers using a P778-Series Combo KVM Cable Kit (two cable kits are included). A USB port on the front of the keyboard lets you connect an external mouse, plus an external USB 1.1 port means you can add a peripheral that can be shared across all connected servers. When not in use, the B020-U08-19-IP stores neatly in a rack drawer and pulls out when needed. This KVM console is compatible with all major operating systems. Heavy-duty steel housing stands up to frequent use.

Features

Saves Space and Money
  • Combines 8-port KVM switch, 19-in. LCD screen, keyboard and touchpad in a 1U rack-mountable drawer – ideal when rack space is at a premium
  • Mounts into 19”-wide rack, 26”-38” deep
  • Flip-up/fold-down screen keeps console from blocking access to rack equipment when not in use

IP Remote Access for Fewer Trips to the Server Room

  • Remote access offers convenience of controlling servers from anywhere…no need to travel to the server room or network closet
  • Supports both IPv4 and IPv6 and network interfaces TCP/IP, HTTP, HTTPS, RADIUS, DHCP, SSL, ARP, DNS, 10Base-T/100Base-TX, Auto Sense and Ping

Simplifies IT Tasks
  • Switch easily between the 8 ports via on-console buttons, on-screen display or hot keys; OSD can be set to English, Spanish, French, German or Japanese
  • Panel array mode lets you monitor multiple ports at same time
  • Supports RADIUS and LDAP/S authentication
  • Auto-scan mode automatically sequences through all active ports accessible to the user
  • Includes USB port for an external mouse and a USB 1.1 port for sharing a peripheral across the installation
  • Log server tracks events on your installation

Large 19” LCD
  • Extra-wide display makes multitasking easier
  • Supports video resolutions up to 1280 x 1024; remote monitor resolutions up to 1600 x 1200
  • DDC emulation allows for optimal output to the LCD

Advanced Security Features
  • Includes password protection and advanced encryption: 512-bit RSA, 256-bit AES, 56-bit DES, 168-bit 3DES, 128-bit RC4 and 128-bit SSL
  • Allows up to 64 user accounts, with 3 levels of access

Expandability and Long-Lasting Reliability
  • Increase the number of connected computers up to 256 by daisy-chaining up to 31 B022-U08 KVM switches
  • Compatible with all major operating systems for easy integration into existing structure
  • Firmware is upgradable so your software remains up-to-date
  • Heavy-duty steel housing stands up to frequent use

System Requirements

  • Servers being connected to the KVM must have a HD15 port, and a USB port or PS/2 Keyboard/Mouse ports; a P778-Series combo KVM cable kit is required for each connected computer
  • Computers that access the KVM remotely should have at least a Pentium III, 1GHz processor
  • If remote computer is accessing the switch with Windows Client, DirectX 7.0 or higher is needed; if accessing the switch with Java Client, Sun’s Java 2 (1.4.2 or higher) runtime environment must be installed
  • A network transfer speed of 128Kbps or higher is recommended
  • Supports Internet Explorer, Firefox, Mozilla, Safari, Chrome, Opera and Netscape web browsers
  • Compatible with all major operating systems
  • Power consumption: 120V, 60Hz, 33.5W; 230V, 50Hz, 34W

Package Includes

  • B020-U08-19-IP 8-Port console KVM switch with 19” LCD and built-in IP access
  • (x2) P778-Series 6 ft. USB/PS2 combo KVM Cable Kits
  • USB/PS2 combo external console Cable Kit
  • Grounding wire
  • RJ11 to DB9 firmware upgrade cable
  • Rackmount hardware
  • C13 to 5-15P power cord
  • CD with owner’s manual, quick start guide, and device files
RoHS compliant

Specifications

OVERVIEW
UPC Code037332152886
Max CPU8
INPUT
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Recommended Electrical Service100-250V
Maximum Input Amps1
Input Frequency50/60Hz
Input Current120V (0.8A) / 230V (0.4A)
PHYSICAL
Housing ColorBlack
LCD Monitor (in.)19
Shipping Dimensions (hwd / in.)5.12 x 26.18 x 32.68
Shipping Weight (lbs.)40.00
Unit Dimensions (hwd / in.)1.73 x 18.9 x 27
Unit Weight (lbs.)31
ENVIRONMENTAL
Storage Temperature Range-20 to 60 C (-4 to 140 F)
Relative Humidity0 to 80% RH, Non-Condensing
Operating Temperature0 to 50 C (32 to 122 F)
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  Yes
CONNECTIONS
Ports8
PC/Server ConnectionsPS/2; USB; VGA
FEATURES & SPECIFICATIONS
Autoscan (Y,N)  Y
Autoscan Duration  1 - 255 seconds
Number of Users1
NIAP-Certified Secure  No
Cat5 KVM SwitchNo
TechnologyPS/2; USB; VGA/SVGA
CERTIFICATIONS
CertificationsUL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, EN 60950-1
ApprovalsUL, cUL, CE, FCC, RoHS
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

- Program/TCP : 9000 (may be changed to anything between 1 and 65535) - HTTP: 80 - HTTPS: 443 - SSH: 22 - Telnet: 23

Additional FAQs may be available on the B020U0819IP model support page.

Accessories

KVM Switch Accessories
  Model Number Description
P778-006 | KVM Switch Accessories P778-006 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6-ft.
P778-010 | KVM Switch Accessories P778-010 USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10-ft.
P778-015 | KVM Switch Accessories P778-015 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15-ft.
B019-000 | KVM Switch Accessories B019-000 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles
Network Cables & Adapters
  Model Number Description
N001-007-GY | Network Cables & Adapters N001-007-GY Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Gray, 7-ft.
N001-010-GY | Network Cables & Adapters N001-010-GY Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Gray, 10-ft.
N001-014-GY | Network Cables & Adapters N001-014-GY Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Gray, 14-ft.
Power Cords
  Model Number Description
P032-007 | Power Cords P032-007 C20 to C13 Power Cable for Computer - Heavy Duty, 15A, 100-250V, 14 AWG, 7 ft., Black
P054-006 | Power Cords P054-006 C13 to Schuko, European Computer Power Cord - 10A, 250V, 17 AWG, 6 ft. (1.8 m), Black

Extended Warranties

Part Number Description
WEXT1Q 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2Q 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3Q 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.