NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series)
Part Number: B055-001-USB-VA
Connects a server’s audio, video and USB mouse/keyboard ports to a compatible Tripp Lite B064-Series NetDirector KVM switch up to 164 ft. away using Cat5e/6 cabling.
- Provides connected USB server with Virtual Media access
- Includes HD15 VGA, 3.5 mm audio, USB and RJ45 connectors
- Eliminates thick, heavy KVM cable kits
- Ideal for running cable through conduit and other tight spaces
- Plug-and-play—no software or power supply required
- 3-year limited warranty
Overview
The B055-001-USB-VA NetDirector® USB Server Interface Unit connects a server or computer with HD15 VGA video, 3.5 mm audio and USB mouse/keyboard ports to a compatible Tripp Lite B064-IPG Series KVM switch. Using Cat5e/6 cabling, you can locate the KVM switch up to 164 feet (50 m) from the server.
Allowing the server to access the KVM switch’s Virtual Media functionality via low-cost Cat5e/6 cable eliminates the need for bulky KVM cables. This frees up precious space in your server cabinet, and allows for better ventilation and longer cable runs. Running cable through conduit and other tight spaces takes advantage of the increased flexibility when setting up your network application.
No software or external power supply is needed. The unit’s compact, lightweight design is plug-and-play for immediate installation and deployment. It complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Note: SIU's that were purchased prior to that of your KVM switch may require a firmware upgrade in order for them to work properly (see Maintenance under OSD Operation section of your B064-Series KVM Owner's Manual for details)
Features
- Connects USB server to Tripp Lite B064-IPG NetDirector KVM switch via Cat5e/6 cable
- Allows server to access Virtual Media functionality
- Features HD15 VGA, 3.5 mm audio and USB male and RJ45 female connectors
- Maximum distance between server and KVM switch of 164 ft.
Eliminates Bulky KVM Cables
- Frees precious space in server cabinet
- Provides better ventilation and longer cable runs
- More flexibility for running cable through conduit and other tight spaces
Plug-and-Play Convenience
- No software or external power supply required
- Ready for immediate installation and deployment
TAA-Compliant
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
System Requirements
- Server or CPU with HD15 and USB ports
- B064-IPG Series NetDirector KVM switch
- Cat5e/6 cable
Package Includes
- B055-001-USB-VA NetDirector USB Server Interface Unit
Specifications
OVERVIEW
UPC Code | 037332199751 |
Accessory Type | Server Interface Unit |
Technology | Cat5/5e; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.70 x 5.00 x 4.90 |
Shipping Weight (lbs.) | 0.38 |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N001-007-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft. (2.13 m) |
![]() |
N001-014-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 14 ft. (4.27 m) |
![]() |
N001-025-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft. (7.62 m) |
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B064-016-02-IPG | NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA |
![]() |
B064-016-04-IPG | NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 4 Remote + 1 Local User, 1U Rack-Mount, TAA |
![]() |
B064-032-02-IPG | NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA |
![]() |
B064-032-04-IPG | NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 4 Remote + 1 Local User, 1U Rack-Mount, TAA |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; KVM; PDU; Inverters; Power Management; UPS Systems |
WEXT2C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems |
WEXT3C | Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power Supplies; KVM Switches; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Declarations of Conformity
Product Images