Network Cable Continuity Tester for Cat5/Cat6, Phone and Coax Cable Assemblies
Part Number: N044-000-R
- Tests Cat5e or Cat6 cable connections
- Tests coax cable connections
- Tests phone cable connections
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's Multi-Functional Network Cable Tester allows you to test wiring continuity for Cat5, Cat6, Phone and Coax cable assemblies. Identifies mis-wires, short circuits and open circuits. Features two piece transmitter and receiver, two BNC-F coax converters and coax terminator. Includes handy storage pouch when not in use. Power supplied by 9V Battery (not included).
Features
- Two piece test unit with RJ45, RJ12 (6P6C) jacks and coax jack.
- Identifies mis-wires, short circuits, and open circuits
- Coax adapters and terminator for testing BNC and F type coax cables
- Vinyl storage pouch
Specifications
OVERVIEW
UPC Code | 037332138743 |
Accessory Type | Cable Tester |
Technology | Cat5/5e; Cat6; Cat6a |
PHYSICAL
Color | Beige; Black |
Shipping Dimensions (hwd / in.) | 2.20 x 6.70 x 5.70 |
Shipping Weight (lbs.) | 0.56 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ11 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Images