Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Allows you to operate a compatible UPS system as a managed device on the network that you can monitor and control remotely.
  • Allows full remote access and management via browser, SNMP, telnet or SSH
  • Reboots unresponsive equipment remotely without requiring a costly site visit
  • Supports 10/100 Mbps auto-sensing for communication with an Ethernet network
  • Optional EnviroSense2 sensors enable site monitoring of environmental status
  • Mobile-friendly HTML5-based interface requires no Java for interaction
  • 2-year limited warranty

Features

Allows Any Compatible UPS System to Function as a Managed Network Device
The WEBCARDLXMINI Network Card turns a compatible UPS system into a managed device on your network. By inserting it into an accessory slot and using an SNMP network management platform, web browser, SSH or Telnet, you can monitor, control and reboot the device from almost anywhere at any time. Its HTML5-based interface means Java isn’t needed to interact with the mobile-friendly PowerAlert® Device Manager.
Remotely Monitor and Reboot Network Equipment from Anywhere 24/7
You can remotely monitor and log site electrical data, UPS self-tests, alerts and power events like blackouts, brownouts and over-voltage conditions. You can also reboot locked network equipment without an on-site visit or disruption of power to other loads (when used with controllable outlets or remotely switchable outlets on select devices). The WEBCARDLXMINI is compatible with SmartPro® Extreme Temperature UPS systems when internal temperatures are between 0°C and 70°C.
Control Access and Stay Informed with Event Notifications
You can assign users different levels of access from full administrator to view-only operator. Multiple user support allows viewing by more than one user simultaneously. In addition, you can create an encrypted connection using your web browser's SSL setting. Based on your preferences, the WEBCARDLXMINI can notify you of events and power conditions with email messages or SNMP traps. It can also automatically shut down remote operating systems over your network. Real-time clock support maintains current day and date, even after a UPS shutdown.
Check Environmental Data with an Optional EnviroSense2
When connected to EnviroSense2 modules (sold separately), the WEBCARDLXMINI can control digital outputs and monitor temperature, humidity and contact closure state (features vary by module). Up to three EnviroSense2 modules may be daisy-chained together and mounted magnetically to your rack.
Save Time with Mass Configurations
With a free downloadable utility (available from website), you can replicate the configuration of one WEBCARDLXMINI-enabled device to other comparable devices. It's also possible to update the firmware of multiple WEBCARDLXMINIs over the network at the same time.
Hassle-Free Compatibility
The WEBCARDLXMINI supports multiple protocols, including IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2c, SNMPv3, Telnet, SSH, FTP and DHCP. 10/100 Mbps auto-sensing ensures optimal communication compatibility with the current 10/100 Base-T network. DHCP/Manual configuration support permits network settings to be assigned automatically or manually.

System Requirements

  • UPS system with compatible accessory slot (please verify compatibility with your UPS before ordering)
  • Ethernet network with TCP/IP protocol (ports 3664 and 3665 must be open on your firewall)
  • SNMP-based network management software, web browser (Chrome, Firefox or Safari) and/or VT-100 Telnet and/or SSH client

Package Includes

  • WEBCARDLXMINI Network Card
  • USB Micro-B to USB-A cable
  • Faceplates
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332242570
PHYSICAL
Shipping Dimensions (hwd / in.)1.70 x 4.00 x 5.70
STANDARDS & COMPLIANCE
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management
WEXT2C Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3C Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.