Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Isobar 2-Outlet Low-Profile Professional Audio/Video Power Conditioning Center, 10 ft. and 18 in. Cords, 5100 Joules


Premium protection for A/V home theater components, including HDTVs and stereo receivers, against dangerous power surges, spikes and line noise. Recommended for professional-grade home theater installations.
  • 2 NEMA 5-15R surge-protected outlets for HDTV and accessory
  • Network-grade 5100-joule surge protection rating
  • Durable metal housing mounts out of sight behind HDTV
  • 12A resettable circuit breaker prevents dangerous overloads
  • Detachable 10 ft. and 18 in. power cords with right-angle plugs

View Full Product Details

Tripp Lite Part Number

AV2FP

$144.94 Avg. Price
Have a Question?
Contact Us

Overview

Premium protection for your expensive home theater equipment, the AV2FP Isobar® 2-Outlet Low-Profile Professional Audio/Video Power Conditioning Center features a network-grade surge protection rating of 5100 joules to defend your sensitive electronics against even the strongest surges and spikes. In fact, Tripp Lite will repair or replace any connected equipment damaged by surges, including direct lightning strikes, up to $100,000 for life (valid in the U.S., Canada and Puerto Rico only).

The AV2FP features two NEMA 5-15R outlets, one for your flat-panel HDTV and one for an accessory, such as an audio receiver or Blu-ray™ player. This unit’s unique protection system prevents disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems. Coaxial and RJ45 jacks also protect your incoming cable, satellite and Ethernet signals.

Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the AV2FP protects all three, covering two protection modes: full normal mode (H-N) and common mode (N-G/H-G).

An integrated 12A circuit breaker protects all outlets and shuts down connected equipment in the event of an overload. An on/off switch provides one-touch control over both outlets. Diagnostic LEDs confirm power, protection and ground status at a glance. Detachable 10-foot and 18-inch AC power cords include right-angle NEMA 5-15P plugs, allowing furniture to be placed flush against the wall.

Features

Network-Grade 5100-Joule Surge Protection for Your Home Theater Electronics
  • Protects your A/V components against even the strongest surges and spikes
  • Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • 2 NEMA 5-15R surge-protected outlets for HDTV and accessory
  • Bi-directional coaxial and RJ45 jacks protect cable, satellite and Ethernet signals
Premium Safety Features
  • On/off switch provides one-touch control over connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
  • Diagnostic LEDs confirm power, protection and ground status at a glance
  • Audible alarm alerts you to damaged internal protection circuitry
  • Conforms to current UL 1449 and 962A safety standards
Fits Effortlessly Into Your Setup
  • Detachable 10 ft. and 18 in. AC power cords provide flexibility in placement
  • Space-saving right-angle NEMA 5-15P plugs allows furniture and equipment to move flush against the wall
  • Built-in mounting brackets allow for secure installation on wall behind HDTV
  • Metal housing designed for long life
Backed by Tripp Lite’s Ultimate Lifetime Insurance
  • $100,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)

Package Includes

  • AV2FP Isobar 2-Outlet Low-Profile Professional Audio/Video Power Conditioning Center
  • Detachable power cord with C-13 connector, 10 ft.
  • Detachable power cord with C-13 connector, 18 in.
  • Built-in mounting brackets
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332125071
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1440
Output Receptacles(2) 5-15R
Circuit Breaker (amps)12
Overload Protection12-amp circuit breaker
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps255000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
Right-Angle PlugYes
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCircuit breaker
Audible AlarmAudible alarm
Diagnostic LED Details3 (protection, grounding, power)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  5100
AC Suppression Response Time  NM = instantaneous CM = < 1 ns
Safe Thermal Fusing  yes
UL1449 Let Through Rating330V - UL verified
EMI / RFI Filtering  Yes
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionYes
Network (Ethernet) ProtectionYes
PHYSICAL
Anti-Microbial Protective CoatingNo
ColorBlack
Color (AC Line Cord)Black
Included Mounting AccessoriesBuilt-in mounting brackets
Integrated Keyhole Mounting SlotsNo
Keyhole Slot Mounting Measurement (Center to Center)220.49mm
Material of ConstructionMetal
Outlets Measurement (Center to Center)45mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)9.80 x 2.40 x 10.00
Shipping Weight (lbs.)3.20
Unit Dimensions (hwd / in.)1.50 x 4.50 x 9.25
Unit Weight (lbs.)1.65
SPECIAL FEATURES
Rotatable OutletsNo
CERTIFICATIONS
CertificationsTested to TUV tested to UL standards 1449 and 962A
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$100,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

The AV2FP has a 100Base-T Ethernet connection.
It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
See All

Additional FAQs may be available on the AV2FP model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.