Discontinued
Service Part Number: W07-EIN
Non-Business Hours Installation of 12 to 20kVA Single-Phase UPS Suites
Installation of Tripp Lite single-phase, 208 volt UPS suite (12KRT through 20KRT Only) in rack or tower application conducted during non-business hours within the US (lower 48 states). Includes UPS suite and up to one auxiliary external battery pack. Contact Tripp Lite to price additional charges that apply to installation of more than one external battery packs. Excludes any and all electrical installation (breakers, circuits, conduits, fuses, subpanels, wiring), UPS Start-up and onsite warranty or warranty extension.
- Installation of Tripp Lite 12kVA to 20kVA single phase UPS suites in rack or tower application conducted during non-business hours the US (lower 48 states).
- Includes UPS suite and up to one auxiliary external battery pack
- Contact Tripp Lite to price additional charges that apply to installation of more than one external battery packs
- Excludes any and all electrical installation (breakers, circuits, conduits, fuses, subpanels, wiring), UPS Start-up and onsite warranty or warranty extension
Service Specifications
Service Type | Unpacking & Assembly |
Service Details | One Time Service |
Agreement Duration | Factory Warranty Only |
Product Coverage | Single-Phase UPS |
Scheduled Service Hours | Off Business Hours (M-F), Weekends (Sat, Sun) |
Geographic Coverage | US (Lower 48 States) |
Emergency On-Site Service | No |
Return for Repair | Yes |
On-Site Repair | No |
Preventative Maintenance | No |
Number of Preventative Maintenance Visits | 0 |
Travel Included | No |
Labor Included | No |
Parts Coverage | Yes |
Parts Coverage Details | Refer to Factory Warranty |
Battery Replacement Included | Yes |