NOT for Patient-Care Rooms - UL1363 Hospital-Grade Surge Protector with 6 Hospital-Grade Outlets, 10 ft. (3.05 m) Cord, 1050 Joules
- 6 hospital-grade outlets
- 1050 joule rating
- 10-ft. cord with molded right-angle hospital-grade plug
- All metal housing
- This product is covered by a Lifetime Limited Warranty (coverage details)
SPS610HGRA
Have a Question?
Features
- 1050-joule AC surge suppression rating
- Rugged all-metal housing withstands years of use without loss of ground path continuity
- 6 NEMA5-15R Hospital-Grade AC outlets
- 10-ft. AC cord with integrated, molded right angle Hospital-Grade NEMA 5-15PHG plug
- Keyhole mounting tabs and flanges
- Switch safety cover prevents accidental shutoff
- 15A electrical capacity with built-in resettable circuit breaker
- 120 volt, 50/60Hz electrical compatibility
- Certified by UL (USA) and cUL (Canada)
- UL1449 3rd Edition listed
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332167071 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 19500 |
Input Plug Type | NEMA 5-15P-HG |
Input Cord Length (ft.) | 10 |
Right-Angle Plug | Yes |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (6) 5-15R-HG |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | LINE POWER PRESENT (green) |
Locking Switch Cover | Locking switch cover |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1050 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode surge suppression |
Clamping Voltage (RMS) | 140 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Antimicrobial Coating | No |
Color | White |
Color (AC Line Cord) | Light Gray |
Integrated Keyhole Mounting Slots | Yes |
Material of Construction | Metal |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 2.20 x 15.00 x 6.00 |
Shipping Weight (lbs.) | 2.60 |
Unit Dimensions (hwd / in.) | 1.5 x 13.75 x 2.5 |
Unit Weight (lbs.) | 3.20 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL (Series Number: AGIB12015SL) |
UL1449 3rd Edition (AC Suppression) | UL1449 3rd Edition (Series Number: AGIB12015SL) |
UL1363 (Power Tap) | UL1363 (Series Number: AGIB12015SL) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the SPS610HGRA model support page.
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
HGOUTLETCVR | Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 |
Power Strips
Model Number | Description | |
---|---|---|
![]() |
PSCLAMP | Mounting Clamp for Medical-Grade Power Strips |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://www.tripplite.com/video/tripp-lite-healthcare-solutions/150359 - Tripp Lite Healthcare Solutions
https://www.tripplite.com/video/tripp-lite-healthcare-solutions/851678
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.