Notebook Cooling Pad - Notebook/Laptop Computer
- Built-in cooling fans dissipate heat away from the bottom of your notebook and cool down the overall temperature of your system
- USB-powered for use with any computer USB port
- Heavy-duty construction withstands the constant pressure of heavy notebooks
- 3 viewing angles - 15, 30 and 45 degrees
- Compact size offers easier portability while traveling
- 1-year limited warranty
NC2003SR
Have a Question?
Overview
Fan Specifications Bearing type: sleeve, MTBF: 30,000 hours
Specifications
OVERVIEW
UPC Code | 037332127051 |
PRODUCT OVERVIEW
Product Overview | Notebook Cooling Pad |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Unit Dimensions (hwd / in.) | .76 x 11.8 x 9.8 |
Unit Weight (lbs.) | 1.01 |
SPECIAL FEATURES
USB 1.1 Compatible | Yes |
USB 2.0 Compatible | Yes |
USB Powered | Yes |
STANDARDS & COMPLIANCE
Certifications | FCC and CE |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the NC2003SR model support page.
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.