Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Null Modem Serial DB9 Serial Modular Adapter Kit, 2x (DB9F to RJ45F)

Model Number: P450-000


  • 2pc DB9F to RJ45 Null Modem Adapter Kit
  • Uses readily available Cat5 Patch Cables
  • Null Modem Serial Connections up to 100ft

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

With Tripp Lite's P450-000 Null Modem Adapter Kit, you can set up PC-PC Serial connections up to 100ft apart using readily available Cat5/Cat6 patch cables. The finished connection results in a Null wiring configuration: 1+6 - 4, 2-3, 3-2, 4 - 1+6, 5-5, 7-8, 8-7, with Full Handshake capability. Slotted, knurled thumbscrews provide easy and secure attachment to your computers.

Features

  • 2pc DB9F to RJ45 Null Modem Adapter Kit
  • Uses readily available Cat5 Patch Cables
  • Null Modem Serial Connections up to 100ft

System Requirements

  • Typically two PC's with DB9 Male Serial ports

Package Includes

  • 2 x DB9F / RJ45 Modular Adapters
RoHS compliant

Specifications

OVERVIEW
UPC Code037332149572
PHYSICAL
ColorGray
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.09
CONNECTIONS
Side A - Connector 1DB9 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyModem; Null Modem; Serial (RS232)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N002-010-GY | Network Cables & Adapters N002-010-GY Cat5e 350 MHz Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 10 ft.
N002-015-GY | Network Cables & Adapters N002-015-GY Cat5e 350 MHz Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 15 ft.
N002-025-GY | Network Cables & Adapters N002-025-GY Cat5e 350 MHz Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 25 ft.
N002-050-GY | Network Cables & Adapters N002-050-GY Cat5e 350 MHz Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 50 ft.
Computer & Storage
  Model Number Description
P450-006 | Computer & Storage P450-006 Null Modem Serial DB9 Serial Cable (DB9 F/F), 6 ft.
P454-006 | Computer & Storage P454-006 Null Modem Serial DB9 Serial Cable (DB9 M/F), 6 ft.
P456-006 | Computer & Storage P456-006 Null Modem Serial DB9 Serial Cable (DB9 to DB25 F/M), 6 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.