Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Null Modem Serial DB9 Serial Cable (DB9 F/F), 6-ft.

Model Number: P450-006


  • Superior molded cables with integral strain relief and foil-shielding for maximum EMI/RFI protection
  • Gold-plated connectors provide superior conductivity
  • Null modem cables connect two serial devices that require a null modem configuration

Overview

Null modem cables and adapters connect two serial devices that require a null modem (cross-wired) configuration. This 6ft cable has a DB9 female connector on each end. Superior molded cables with foil-shielding offer maximum EMI/RFI protection. Gold-plated connectors and contacts provide superior conductivity.

Features

  • DB9 female to DB9 female, 6ft
  • Full Handshake Null wiring configuration: 1+6 - 4, 2-3, 3-2, 4 - 1+6, 5-5, 7-8, 8-7.
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold-plated connectors provide superior conductivity

System Requirements

  • Two serial devices with DB9M connectors requiring a null modem (cross-wired) configuration

Package Includes

  • 6-ft. Null Modem Gold Cable DB9F to DB9F
RoHS compliant

Specifications

OVERVIEW
UPC Code037332013323
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)8.50 x 6.90 x 0.50
Shipping Weight (lbs.)0.26
CONNECTIONS
Side A - Connector 1DB9 (FEMALE)
Side B - Connector 1DB9 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyModem; Null Modem; Serial (RS232)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P450-006

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.