Null Modem Serial DB9 Serial Cable (DB9 F/F), 6 ft. (1.83 m)
Part Number: P450-006
- Superior molded cables with integral strain relief and foil-shielding for maximum EMI/RFI protection
- Gold-plated connectors provide superior conductivity
- Null modem cables connect two serial devices that require a null modem configuration
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Null modem cables and adapters connect two serial devices that require a null modem (cross-wired) configuration. This 6-ft. (1.83 m) cable has a DB9 female connector on each end. Superior molded cables with foil-shielding offer maximum EMI/RFI protection. Gold-plated connectors and contacts provide superior conductivity.
Features
- DB9 female to DB9 female, 6-ft. (1.83 m)
- Full Handshake Null wiring configuration: 1+6 - 4, 2-3, 3-2, 4 - 1+6, 5-5, 7-8, 8-7.
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Gold-plated connectors provide superior conductivity
System Requirements
- Two serial devices with DB9M connectors requiring a null modem (cross-wired) configuration
Package Includes
- 6-ft. (1.83 m) Null Modem Gold Cable DB9F to DB9F
Specifications
OVERVIEW
UPC Code | 037332013323 |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 8.50 x 6.90 x 0.50 |
Shipping Weight (lbs.) | 0.26 |
CONNECTIONS
Side A - Connector 1 | DB9 (FEMALE) |
Side B - Connector 1 | DB9 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images