Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Null Modem Serial DB9 Serial Cable (DB9 M/F), 6 ft. (1.83 m)


  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold-plated connectors provide superior conductivity
  • Null modem cables connect two serial devices that require a null modem configuration

View Full Product Details

Tripp Lite Part Number

P454-006

Have a Question?
Contact Us

Overview

Null modem cables and adapters connect two serial devices that require a null modem (cross-wired) configuration. This 6-ft. (1.83 m) cable has a DB9 female connector on one end and a DB9 male connector on the other, and is considered a "Full Handshake" null modem cable. Superior molded cables with foil-shielding offer maximum EMI/RFI protection. Gold-plated connectors and contacts provide superior conductivity.

Features

  • DB9 female to DB9 male
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold-plated connectors provide superior conductivity

System Requirements

  • Two serial devices (one with a DB9 Male connector and the Other with a DB9 Female connector) requiring a null modem (cross-wired) configuration

Package Includes

  • 6-ft. (1.83 m) Null Modem Gold Cable DB9F to DB9M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332013347
TechnologyModem; Null Modem; Serial (RS232)
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)8.50 x 6.90 x 0.50
Shipping Weight (lbs.)0.26
CONNECTIONS
Side A - Connector 1DB9 (MALE)
Side B - Connector 1DB9 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P454-006

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.