Null Modem Serial DB9 Serial Cable (DB9 F/F), 10 ft. (3.05 m)
- Superior molded cables with integral strain relief and foil-shielding for maximum EMI/RFI protection
- Gold-plated connectors provide superior conductivity
- Null modem cables connect two serial devices that require a null modem configuration
- This product is covered by a Lifetime Limited Warranty (coverage details)
P450-010
Have a Question?
Features
- DB9 female to DB9 female
- Full Handshake Null wiring configuration: 1+6 - 4, 2-3, 3-2, 4 - 1+6, 5-5, 7-8, 8-7.
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Gold-plated connectors provide superior conductivity
Specifications
OVERVIEW
UPC Code | 037332154682 |
Technology | Modem; Null Modem; Serial (RS232) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 0.50 x 4.45 x 6.40 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | DB9 (FEMALE) |
Side B - Connector 1 | DB9 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.