Null Modem Serial DB9 Serial Modular Adapter Kit, 2x (DB9F to RJ45F)
- 2pc DB9F to RJ45 Null Modem Adapter Kit
- Uses readily available Cat5 Patch Cables
- Null Modem Serial Connections up to 100ft
- This product is covered by a Lifetime Limited Warranty (coverage details)
P450-000
Have a Question?
Overview
Specifications
OVERVIEW
UPC Code | 037332149572 |
Technology | Modem; Null Modem; Serial (RS232) |
PHYSICAL
Color | Gray |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.09 |
CONNECTIONS
Side A - Connector 1 | DB9 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Computer & Storage
Model Number | Description | |
---|---|---|
![]() |
P450-006 | Null Modem Serial DB9 Serial Cable (DB9 F/F), 6 ft. (1.83 m) |
![]() |
P454-006 | Null Modem Serial DB9 Serial Cable (DB9 M/F), 6 ft. (1.83 m) |
![]() |
P456-006 | Null Modem Serial DB9 Serial Cable (DB9 to DB25 F/M), 6 ft. (1.83 m) |
Network Cables & Adapters
Model Number | Description | |
---|---|---|
![]() |
N002-010-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft. (3.05 m) |
![]() |
N002-015-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 15 ft. (4.57 m) |
![]() |
N002-025-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft. (7.62 m) |
![]() |
N002-050-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 50 ft. (15.24 m) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.