Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

120V 20A Single Phase Circuit Breaker for Rack Distribution Cabinet Applications

Model Number: SUBB120


  • Circuit breaker for SUDC208VP distribution cabinet applications
  • Single Phase Cutler Hammer 120V 20A Single Pole
  • 1-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Cutler Hammer single phase 120V 20A single pole circuit breaker for use with Tripp Lite SUDC208VP rack distribution cabinet.

Features

  • Cutler Hammer single phase 120V 20A single pole circuit breaker
  • For use with Tripp Lite SUDC208VP rack distribution cabinet
RoHS compliant

Specifications

OVERVIEW
UPC Code037332156396
INPUT
Rated input current (Maximum Load)20A
Nominal Input Voltage(s) Supported120V AC
PHYSICAL
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.75
Shipping Weight (lbs.)0.30
Unit Dimensions (hwd / in.)3.25 x 3.25 x .75
Unit Weight (lbs.).225
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Resources & Downloads

support icon

Do you own a
SUBB120

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.