Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 25U 2-post open frame rack
  • Black aluminum with 12-24 threaded and numbered mounting holes
  • Toolless button holes to accept PDUs or cable managers
  • 5-year limited warranty

Overview

SR2POST25 2-Post SmartRack® Open Frame Rack is an economical way to accommodate 25U of rack space for 19-inch rack-mount applications in limited spaces that do not require a lockable enclosure. Its heavy-duty, aluminum construction can safely support 800 pounds (362.9 kilograms) of rack-mount equipment, and its open design provides easy access to equipment and cabling. The black, textured powder coat finish makes it resistant to scratching while giving it a "classic" attractive appearance. The SR2POST25 is easy to install due to a self-squaring design combined with 12-24 threaded and numbered mounting positions and bolt-down provisions. It uses toolless button-hole mounting for vertical PDUs and cable managers. In high-density environments, multiple units can be bolted together side by side for easy expansion or customization. The SR2POST25 2-Post SmartRack Open Frame Rack has been approved by EIA-310-D, IEC 60297-3-100 and RoHS.

Features

  • Supports 800 lbs (362.9 kgs) of rackmount equipment
  • Textured powder coat finish
  • Heavy Duty Aluminum construction
  • 12-24 threaded and numbered mounting positions
  • Toolless button holes to accept PDUs or cable managers
  • Bolt down provisions
  • Self squaring design
  • Black finish
  • Easy assembly

Package Includes

  • SR2POST25
  • 28 pieces each of 12-24 screws and washers for equipment mounting
  • Installation hardware
  • Cable management hooks
  • Warranty Information
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143143
Device CompatibilityPatch Panel; Network Switch; UPS; Server
Rack TypeOpen-Frame
PHYSICAL
ColorBlack
Rack Height  25U
Rack DepthExtra Deep
EIA Mounting Rails  12-24 threaded and numbered mounting positions
Maximum Device Depth (in.)48
Shipping Dimensions (hwd / in.)4.50 x 6.00 x 52.60
Shipping Weight (lbs.)26.00
Unit Dimensions (hwd / in.)49.010 x 20.300 x 13.500
Unit Weight (lbs.)23
Weight Capacity - Stationary (lbs.)800
Number of Vertical Mounting Rails2
Assembly RequiredYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting SRCABLEDUCTVRT SRCABLEDUCTVRT SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting
SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed SRCABLELADDER SRCABLELADDER SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting SRCABLERINGVRT SRCABLERINGVRT SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting
SmartRack 6-in. (15.24 cm) Wide High Capacity Vertical Cable Manager - Double finger duct with cover SRCABLEVRT6 SRCABLEVRT6 SmartRack 6-in. (15.24 cm) Wide High Capacity Vertical Cable Manager - Double finger duct with cover

Accessories

  Model Number Description
SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor SRBOLTDOWN SRBOLTDOWN SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor
SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws SRSCREWS SRSCREWS SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep)
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.