Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

45U SmartRack 2-Post Open Frame Rack, 800-lb. Capacity - Organize and Secure Network Rack Equipment

Model Number: SR2POST


  • 45U 2-post open frame rack
  • Black aluminum with 12-24 threaded and numbered mounting holes
  • Toolless button keyhole mounting slots accept PDUs or cable managers
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite’s SR2POST 2-Post SmartRack Open Frame Rack is an economical way to accommodate 45U of rack space for 19-inch rack mount applications where space is at a premium. Its heavy-duty, aluminum construction can safely support 800 lbs. of rackmount equipment. The black, textured power coat finish makes it resistant to scratching while giving it a classic, attractive appearance. The SR2POST is easy to install due to a self-squaring design combined with 12-24 threaded and numbered mounting holes, and bolt down provisions. Only standard hand tools are required for installation (9/16" wrench and 9/16" socket/ratchet). Multiple units can be bolted together side by side for easy expansion or customization when required. The SR2POST 2-Post SmartRack Open Frame Rack has been approved by EIA-310-D, IEC 60297-3-100, and RoHS, and is backed by a 5-year warranty.

Features

  • Supports 800lbs of rackmount equipment
  • Textured powder coat finish
  • Heavy Duty Aluminum construction
  • 12-24 threaded and numbered mounting positions
  • Bolt down provisions
  • Self squaring design
  • Black finish
  • Toolless button keyhole mounting slots accept PDUs and cable managers
  • Easy assembly

Package Includes

  • SR2POST
  • 28 pieces each of 12-24 screws and washers for equipment mounting
  • Installation hardware
  • Cable management hooks
  • Warranty information
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332127563
Rack TypeOpen-Frame
PHYSICAL
ColorBlack
EIA Mounting Rails  12-24 threaded and numbered vertical mounting rails
Integrated Keyhole Mounting SlotsYes
Maximum Device Depth (in.)48
Rack Height45U
Shipping Dimensions (hwd / in.)4.90 x 6.30 x 88.00
Shipping Weight (lbs.)33.00
Unit Dimensions (hwd / in.)84 x 20.3 x 4.75
Unit Weight (lbs.)29
Weight Capacity - Stationary (lbs.)800
Rack DepthExtra Deep
CERTIFICATIONS
ApprovalsEIA-310-D, IEC 60297-3-100, RoHS
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

No. The SR2POST products do not connect to each other.
A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.

Additional FAQs may be available on the SR2POST model support page.

Accessories

UPS Accessories
  Model Number Description
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Cable Management
  Model Number Description
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLEDUCTVRT | Cable Management SRCABLEDUCTVRT SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting
SRCABLELADDER | Cable Management SRCABLELADDER SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
SRCABLERINGVRT | Cable Management SRCABLERINGVRT SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Flexible ring type & toolless mounting
SRCABLEVRT12 | Cable Management SRCABLEVRT12 SmartRack 12 in. Width High Capacity Vertical Cable Manager - Double finger duct with cover
SRCABLEVRT6 | Cable Management SRCABLEVRT6 SmartRack 6 in. Wide High Capacity Vertical Cable Manager - Double finger duct with cover
Rack Cooling Equipment
  Model Number Description
SRFAN3U | Rack Cooling Equipment SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
SRXFAN3U | Rack Cooling Equipment SRXFAN3U SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet
Rack Accessories
  Model Number Description
SRBOLTDOWN | Rack Accessories SRBOLTDOWN SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
SRSCREWS | Rack Accessories SRSCREWS SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws
SRSHELF2P | Rack Accessories SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.