Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Built-in cooling fans dissipate heat away from the bottom of your notebook and cool down the overall temperature of your system
  • USB-powered for use with any computer USB port
  • Heavy-duty construction withstands the constant pressure of heavy notebooks
  • 3 viewing angles - 15, 30 and 45 degrees
  • Compact size offers easier portability while traveling
  • 1-year limited warranty

Overview

This portable model includes two built-in cooling fans for reducing the internal heat of hot-running notebooks.

Fan Specifications— Bearing type: sleeve, MTBF: 30,000 hours

Features

  • This portable model includes two built-in cooling fans for reducing the internal heat of hot-running notebooks
  • Fan Specifications— Bearing type: sleeve
  • MTBF: 30,000 hours
  • 3 viewing angles - 15, 30 and 45 degrees

System Requirements

  • USB port
RoHS compliant

Specifications

OVERVIEW
UPC Code037332127051
Accessory TypeCooling Pad
Accessory ClassLaptop & Tablet Accessories
PRODUCT OVERVIEW
Product OverviewNotebook Cooling Pad
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Weight (lbs.)1.01
FEATURES & SPECIFICATIONS
USB 1.1 CompatibleYes
USB 2.0 CompatibleYes
USB PoweredYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

The NC2003SR fans push the air into the laptop.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.