40/100Gb OM4 Fiber Breakout Cassette with Built-In MTP Cables, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber OM4 MTP/MPO to (x12) LC Duplex
- For use with Tripp Lite N482-01U or N482-02U chassis
- 3 magenta built-in 2-meter 8-fiber MTP multimode cables
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N820- and N821-Series cables
- Factory-terminated OM4 connectors
- Supports 40 GbE internally using OM4 fiber optic cable
- Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 to SFP+ 10GBASE-SR and QSFP28 100GBASE-SR4 to SFP28 25GBASE-SR connections
- Simple installation with no tools required
- This product is covered by a Lifetime Limited Warranty (coverage details)
N482-3M8L12-B
Have a Question?
Overview
Features
- High-density fiber cassette for use with Tripp Lite N482-01U and N482-02U fiber enclosure panels
- 3 magenta built-in 2-meter 8-fiber MTP multimode cables
- Connect up to 12 LC duplex fiber cables with 3 8-fiber OM4 MTP/MPO connections
- Recommended for use with QSFP fabric switches to support 4 lanes parallel to 40 GB
- Supports 40 GbE internally using OM4 fiber optic cable
- Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 to SFP+ 10GBASE-SR and QSFP28 100GBASE-SR4 to SFP28 25GBASE-SR connections
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N820- and N821-Series cables
- Easy installation with no tools required
- Install up to 14 cassettes in N484-02U 2U chassis
- Install up to 5 cassettes in N484-01U 1U chassis
- Complies with IEEE 802.3ae (10 GbE) and ANSI T11.2 (Fibre Channel) requirements
- 0.35 dB maximum insertion loss falls under IEEE 802.3ae maximum channel loss spec of <25 dB
- Supports devices of varying speeds, including 10 GB and 40 GB network equipment
- Factory-terminated connectors reduce time and labor
- Dust caps protect unused ports
System Requirements
- QSFP switches that use 8-fiber per port to support 4 x LC 10 GB breakout
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N820- and N821-Series cables
Package Includes
- N482-3M8L12-B OM4 Fiber Breakout Cassette
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332200853 |
Technology | MTP/MPO; Multimode; SFP+/QSPP+/QSFP28 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.00 x 13.20 x 4.50 |
Shipping Weight (lbs.) | 0.60 |
CONNECTIONS
Ports | 12 |
Side A - Connector 1 | 8-STRAND MTP (FEMALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
SPECIAL FEATURES
Built-in Cables | Yes |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N816-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 1M (3 ft.) |
![]() |
N816-02M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 2M (6 ft.) |
![]() |
N816-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 3M (10 ft.) |
![]() |
N816-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 5M (16 ft.) |
![]() |
N818-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 1M (3 ft.) |
![]() |
N818-02M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 2M (6 ft.) |
![]() |
N818-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (10 ft.) |
![]() |
N818-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 5M (16 ft.) |
![]() |
N820-01M-OM4 | 10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) |
![]() |
N820-02M-OM4 | 10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 2M (6 ft.) |
![]() |
N820-03M-OM4 | 10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) |
![]() |
N820-05M-OM4 | 10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16 ft.) |
![]() |
N820-10M-OM4 | 10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 10M (33 ft.) |
![]() |
N820-15M-OM4 | 100G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Aqua, 15 m |
![]() |
N820-20M-OM4 | 100G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Aqua, 20 m |
![]() |
N820-25M-OM4 | 100G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Aqua, 25 m |
![]() |
N821-01M-MG-T | 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 1 m |
![]() |
N821-02M-MG-T | 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 2 m |
![]() |
N821-03M-MG-T | 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 3 m |
![]() |
N821-05M-MG-T | 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 5 m |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.