Part Number: OMNISMART350HG
- 330VA line interactive tower UPS
- Maintains sine-wave 120V nominal output over an input range of 83 to 132V
- Professional features include serial port, hospital grade plug & outlets, built-in isolation transformer and UL60601-1 listing
- Input: Hospital-grade NEMA 5-15P (120V 15A) / Output: 4 Hospital-grade NEMA 5-15R (120V)
- 2 line phone suppression for TEL/DSL line protection
- Leakage current less than 100 microamps
- Approved for use within the Patient Care Vicintiy
- Approved to EN60601-1-2:2015 & IEC60601-1-2:2014, 4th Edition
- 2-year limited warranty
Overview
Features
- Ideal UPS protection for applications in medical patient-care areas where UL 60601-1 listed electrical medical equipment is required
- Line-interactive voltage regulation corrects brownouts as low as 83V without using battery power
- Hospital-grade plug and outlets offer added degree of safety and reliability to input/output connections
- Full line isolation prevents shock potential and operational problems in sensitive electronic equipment
- Resistant to electrostatic discharge
- Supports loads up to 330VA/225 watts
- 46 minutes half load runtime (with 165VA load), 18 minutes full load runtime (with 330VA load)
- 4 protected hospital-grade outlets; 6-ft. cord
- 1-DB9 serial port for network interface
- Complete surge protection, line isolation and EMI/RFI noise filtering
- 2 phone line surge suppression for modems, fax machines and other phone accessories
- Complete remote monitoring cabling included, PowerAlert UPS management software available via free download
- 4 diagnostic LEDs indicate AC present, on battery, voltage correction & battery low/replace
- Battery replacement door and back panel grounding lug
Specifications
OVERVIEW
UPC Code | 037332098542 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 2.3A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P-HG |
Input Circuit Breakers | 3.5A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 330 |
Output Capacity (kVA) | 0.33 |
Output Capacity (Watts) | 225 |
Output Capacity (kW) | 0.225 |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -18%, +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Output Receptacle Details | Hospital grade output receptacles |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (4) 5-15R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 18 min. (225W) |
Runtime Half Load (min.) | 46 min. (113W) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC52 (quantity 2) |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89 |
Undervoltage Correction | Input voltages between 89 and 107 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 4 LEDs indicate line power, battery power, overload and battery low/replace status |
ISOLATION
Output Isolation Transformer | Hospital grade load isolation transformer |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 2 line TEL/DSL |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary UPS Depth (mm) | 183 |
Primary UPS Height (mm) | 274 |
Primary UPS Width (mm) | 132 |
Shipping Dimensions (hwd / in.) | 14.00 x 8.00 x 10.10 |
Shipping Weight (lbs.) | 27.80 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 10.8 x 5.2 x 7.2 |
UPS Power Module Weight (kg) | 11.34 |
UPS Power Module Weight (lbs.) | 25 |
Unit Weight (lbs.) | 25.0000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 48.8 |
AC Mode Efficiency Rating (100% Load) | 94% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 215.8 |
Battery Mode Heat Dissipation (BTU/Hr) @ Half Load | 78.3 |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | DB9 serial cable included |
Network Management Card Description | Network management not supported |
Communications Interface | DB9 Serial |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 89 |
High Voltage Transfer to Battery Power (Setpoint) | 139 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries; Surge/noise protection |
Grounding Details | Grounding lug |
APPLICATIONS
UPS Applications | Hospital/Medical |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 1778; UL 60601-1 |
Product Compliance | RoHS; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
RBC52 | UPS Replacement Battery Cartridge for Select Best, Liebert, Minuteman and Other UPS |
Surge Protectors
Model Number | Description | |
---|---|---|
DNET1 | DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45 | |
DTEL2 | DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45 |
Accessories
Model Number | Description | |
---|---|---|
UPSWM | Wall-Mount Bracket and Installation Accessories for select UPS Systems |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/150359
Product Images