Discontinued
Service Part Number: W11-ASSM-MD1-E
On-Site Micro Data Center Installation Service, Floor-Standing or Quiet Rack, UPS Under 50 lb., USA, Outside Business Hours
- On-site service outside normal business hours for micro data center with floor-standing or quiet rack and UPS under 50 lb.
- Travel and labor by Tripp Lite certified technician in USA (lower 48 states)
- Unpacking, inspection and assembly of standard micro data center kit components, including rack-mounting and power cord routing
- Confirmation that unit is securely mounted and UPS is operational
- Log of serial numbers and locations to aid asset management
- Customer must complete pre-work checklist before scheduling service
- Does not include electrical installation/wiring, load testing, packaging disposal or configuration of network management card/software
- Additional charges apply for installation of custom components, such as KVM switches, cooling and external batteries
Service Specifications
Service Type | Installation |
Service Details | One-Time, On-Site Service |
Product Coverage | Micro Data Center |
Product Coverage Details | Floor-Standing or Quiet Rack, UPS Weight Under 50 lb. |
Scheduled Service Hours | Off Business Hours (M-F, 5PM - 9PM), Weekends (Sat, Sun) |
Geographic Coverage | US (Lower 48 States) |
Emergency On-Site Service | No |
Preventative Maintenance | No |
Number of Preventative Maintenance Visits | 0 |
Travel Included | Yes |
Labor Included | Yes |
Parts Coverage | No |
Battery Replacement Included | No |