Service Part Number: W01-INSTAL-E51
On-Site UPS Installation Service, Select 1-3 kVA UPS, 50-151 lb., USA, Outside Business Hours
- On-site service outside normal business hours for select 1-3 kVA UPS systems 50-150 lb.
- Travel and labor by Tripp Lite certified technician in USA (lower 48 states)
- Review of site environment, including AC input testing, with notation of abnormalities
- Unpacking, inspection and installation of UPS system, including rack-mounting
- Confirmation that UPS is securely mounted, properly configured and operational
- Basic training in UPS operation
- Log of serial numbers and UPS locations to aid asset management
- Customer must complete pre-work checklist before scheduling service
- Does not include electrical installation/wiring, wall-mounting, external batteries, load testing, packaging disposal or configuration of network management card/software
Service Specifications
Service Type | Installation |
Service Details | One-Time, On-Site Service |
Product Coverage | Single-Phase UPS |
Product Coverage Details | Select 1-3 kVA UPS, Weight 50-150 lb. |
Scheduled Service Hours | Off Business Hours (M-F, 5PM - 9PM), Weekends (Sat, Sun) |
Geographic Coverage | US (Lower 48 States) |
Emergency On-Site Service | No |
Preventative Maintenance | No |
Number of Preventative Maintenance Visits | 0 |
Travel Included | Yes |
Labor Included | Yes |
Parts Coverage | No |
Battery Replacement Included | No |
Resources & Downloads
Documentation