Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 120V 3kVA 2.7kW On-Line Double-Conversion UPS, 2U Rack/Tower, Extended Run, Network Card Option, ENERGY STAR

Model Number: SU3000RTXL2U


Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, surges and line noise. Converts incoming AC power to filtered DC power, then back to AC with a pure sine wave.
  • Zero transfer time between AC power and battery operation
  • +/-2% output voltage regulation in online and battery modes
  • Expandable runtime with optional external battery packs
  • Optional WEBCARDLX network interface for full remote access
  • 13.8 min. runtime at half load; 4.8 min. at full load
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 2-year limited warranty

Overview

The SU3000RTXL2U SmartOnline® 120V 3kVA 2.7kW On-Line Double-Conversion UPS provides the highest level of battery backup and AC power protection for critical server, network and telecom equipment. It delivers perfectly regulated sine wave output with +/-2% voltage regulation in online and battery modes, 0.9 power factor and zero transfer time to battery.

The ENERGY STAR Version 2.0-certified SU3000RTXL2U can save you money by meeting strict EPA guidelines for efficiency. Featuring six NEMA 5-15/20R outlets in two switchable breakered load banks, as well as one non-breakered L5-30R outlet, the SU3000RTXL2U has an internal battery that provides 13.8 minutes of support at half load and 4.8 minutes at full load. Adding optional external battery packs, such as Tripp Lite’s BP72V15-2U (sold separately), provides extended runtime.

USB and DB9 ports combine with Tripp Lite’s free downloadable PowerAlert® software to offer comprehensive network power monitoring and control. This UPS system also accepts an optional WEBCARDLX network interface (sold separately) that enables Java-free remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH.

The front LED panel indicates line power, online mode, bypass mode, on-battery, overload, battery condition and fault status information at a glance. It rotates for easy viewing in either rack or tower configuration.

Features

Protects Mission-Critical Rack-Mounted Equipment
  • Protects equipment against data loss, downtime and damage due to power outages, voltage fluctuations and transient surges
  • +/-2% voltage regulation in online and battery modes
  • Selectable 120V 50/60 Hz output voltage with up to 0.9 power factor
  • 6 breakered NEMA 5-15/20R and 1 non-breakered L5-30R outlets
  • 10 ft. AC power cord with NEMA L5-30P input plug
  • 504-joule surge protection rating for shielding connected devices from damaging power surges and spikes
Reliable Battery Backup with Expandable Runtime
  • Supports half load for 13.8 min. and full load for 4.8 min.
  • Zero transfer time between AC power and battery operation keeps network running during blackouts
  • Expandable runtime with optional external battery packs, such as Tripp Lite’s BP72V15-2U
ENERGY STAR Version 2.0 Certification
  • High efficiency operation and low BTU heat output reduces energy costs and meets strict EPA guidelines
Switchable Breakered Load Banks
  • NEMA 5-15/20R outlets divided into 2 numbered load banks, each of which may be individually powered on and off remotely to reset or reboot connected equipment
Front LED Panel
  • 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery condition and fault status information
  • Rotates for viewing in rack and tower formats
Audible Alarm
  • Indicates power failure, overload, battery condition and EPO operation
Communications Ports
  • USB and DB9 ports enable data-saving unattended shutdown when used with Tripp Lite’s PowerAlert software (available via free download at www.tripplite.com/poweralert)
  • Optional WEBCARDLX allows full remote access for power monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH
Versatile Installation Options
  • Hardware included for 4-post mounting in 2U of EIA-standard 19 in. rack
  • Mounts in 2-post rack with optional 2POSTRMKITWM
  • Mounts in upright tower position with optional 2-9USTAND

Package Includes

  • SU3000RTXL2U SmartOnline 120V 3kVA 2.7kW On-Line Double-Conversion UPS
  • USB cable
  • DB9 cable
  • EPO cable
  • Rack-mounting hardware
  • Owner’s manual
Cisco compatible Energy Star certified RoHS compliant VMware ready application
2009 Business Solutions Best Channel Products

Specifications

OVERVIEW
UPC Code037332197023
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)3000
Output kVA Capacity (kVA)3.00
Output Watt Capacity (Watts)2700
Output kW Capacity (kW)2.70
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage Details120V default
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAccepts 40 to 70Hz input frequency. Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start. Frequency conversion from 60 to 50 Hz -or- 50 to 60 Hz supported. Output capacity de-rates to 70% of normal levels during frequency conversion operation.
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Battery Mode)+/- 2%
Load Management Receptacles  Two switchable three-outlet load banks
Output Circuit Breakers20A (x2) - each breaker protects 3 5-15/20R outlets, L5-30R outlet is un-breakered
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsINVERTER SHORT-CIRCUIT PROTECTION: Inverter short-circuit protection is electrically protected; OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% for 30 seconds, 150% for 10 seconds and >150% for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits of 120V ±10%) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits of 120V ±10%).
Nominal Output Voltage(s) Supported100V; 110V; 115V; 120V; 127V
Output Receptacles(6) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)24A maximum
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection TypeL5-30P
Recommended Electrical Service30A 120V
Input PhaseSingle-Phase
Input Cord Length (ft.)10
BATTERY
Full Load Runtime (min.)  4.8 min. (2700w)
Half Load Runtime (min.)  13.8 min. (1350w)
Expandable Battery RuntimeSupports extended runtime with optional external battery packs
External Battery Pack Compatibility   BP72V15-2U (limit 1); BP72V28RT-3U (multi-pack compatible); BP72V18-2US (multi-pack compatible)
DC System Voltage (VDC)72
Battery Recharge Rate (Included Batteries)Less than 8.1 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery CartridgeSee RBC selector guide (replacement battery part number is also labeled on the internal battery door)
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  ONLINE MODE: 2% output voltage regulation during overvoltages to 150
Undervoltage Correction  2% output voltage regulation during undervoltages to 80V (66-100% load)
Severe Undervoltage Correction2% output voltage regulation during undervoltages to 70V (33-66% load) or 60V (under 33% load)
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates power failure, low battery, overload, replace battery and EPO operation
LED Indicators14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating504
EMI / RFI AC Noise Suppression  Yes
AC Suppression Response Time  Instantaneous
PHYSICAL
Cooling MethodFan
Included Mounting Accessory DescriptionIncludes 4 post rackmount installation accessories
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITWM); Tower (2-9USTAND)
Minimum Required Rack Depth with External Battery Pack (cm)77
Minimum Required Rack Depth with External Battery Pack (in.)30.25
Minimum Required Rack Depth without External Battery Pack (cm)74
Minimum Required Rack Depth without External Battery Pack (in.) 29.25
Primary Form FactorRackmount
Primary UPS Depth (mm)616
Primary UPS Height (mm)88
Primary UPS Width (mm)438
Rack Height2U
Shipping Dimensions (hwd / in.)9.45 x 23.62 x 29.92
Shipping Weight (lbs.)87.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.46 x 17.24 x 24.25
UPS Power Module Weight (kg)31.17
UPS Power Module Weight (lbs.)68.72
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  531
AC Economy Mode BTU / Hr. (Full Load)484.5
Battery Mode BTU / Hr. (Full Load)  1037
AC Economy Mode Efficiency Rating (100% Load)95%
Audible Noise50 dBA max, front-side @ 1m
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
Network Management Cards WEBCARDLX 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports and modify the UPS Power Strategy settings download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)80V (100% load), 70V (66% load), 60V (33% load)
High Voltage Transfer to Battery Power (Setpoint)150
SPECIAL FEATURES
Grounding LugIncludes back-panel grounding lug
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Hot swappable batteries
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS CertificationsENERGY STAR Qualified; Meets FCC Part 15 Category A (EMI); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
UPS Certification DetailsUL1778 5TH; CSA 22.2-107.3-14; FCC CLASS A; ENERGY STAR Version 2.0 Qualified
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SU3000RTXL2U model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP72V15-2U | UPS Battery Packs BP72V15-2U External 72V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP72V15-2U)
BP72V18-2US | UPS Battery Packs BP72V18-2US External 72V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP72V18-2US)
BP72V28RT-3U | UPS Battery Packs BP72V28RT-3U External 72V 3U Rack/Tower Battery Pack for select Tripp Lite UPS systems (BP72V28RT-3U)
UPS Accessories
  Model Number Description
2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
Management Hardware
  Model Number Description
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units (PDUs)
  Model Number Description
PDU2430 | Power Distribution Units (PDUs) PDU2430 2.9kW Single-Phase 120V Basic PDU, 24 NEMA 5-15R Outlets, NEMA L5-30P Input, 15 ft. Cord, 1U Rack-Mount
PDUMV30 | Power Distribution Units (PDUs) PDUMV30 2.9kW Single-Phase Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10ft Cord, 0U Vertical
PDUMH30NET | Power Distribution Units (PDUs) PDUMH30NET 2.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), 10 ft. Cord with L5-30P, 2U, TAA
Power Cords
  Model Number Description
P044-06I | Power Cords P044-06I L5-20R to 5-20P Heavy-Duty Power Adapter - 20A, 120V, 12 AWG, 6 in., Black
P043-002 | Power Cords P043-002 L5-30P to L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft., Black
P049-010 | Power Cords P049-010 C19 to 5-20P Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1M 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2M 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3M 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.