Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 208/240 & 120V 6kVA 4.2kW Double-Conversion UPS, 4U Rack/Tower, Extended Run, Network Card Options, USB, DB9 Serial, Bypass Switch

Model Number: SU6000RT4U


  •  6kVA / 6000VA / 4200W on-line double-conversion 4U rack/tower UPS, Sine Wave
  • Included maintenance bypass switch enables live replacement of UPS with zero downtime
  • Extended runtime options, Interactive LCD interface
  • USB, RS232 & EPO ports; Slot for network management card options
  • NEMA L14-30P 208/240V 60Hz input (4 wire split phase); L6-30R, L6-20R (208/240V) & 5-15/20R (120V) outlets
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Featuring true on-line operation with pure sine wave output, zero transfer time to battery and complete UPS replacement capability with no downtime, the SU6000RT4U provides the highest level of protection available for mission-critical equipment from power outages, voltage fluctuations and transient surges. It converts incoming AC power to DC, and re-converts it back to filtered AC output with a pure sine wave, isolating connected components from all power problems. The SU6000RT4U has a 6kVA/4200W capacity, NEMA L14-30P 4-wire split-phase input and 12 total AC outlets (8 5-15/20R; 2 L6-20R; 2 L6-30R).

With its detachable PDU, the SU6000RT4U is easily hot-swappable by a user of any skill set—no need for lengthy and expensive service calls, and no downtime if a repair or battery replacement is needed. In bypass mode, the PDU passes power to equipment without the use of the power and battery modules, allowing them to be removed while keeping your application in operation.

UPS battery backup keeps connected equipment operational through short power failures, and provides time to save data and perform an orderly system shutdown in case of a prolonged blackout. The SU6000RT4U’s runtime can be expanded with optional external battery packs.

The SU6000RT4U features a highly efficient (94%) economy mode setting that can significantly reduce a facility's energy costs by minimizing heat output, reducing cooling requirements and consuming less electricity.

An LCD display with LED indicators enables IT personnel to monitor operating modes and conditions. The LCD/LED panel rotates for viewing in horizontal rack or vertical tower installations and includes an audible alarm that signals various conditions.

The SU6000RT4U features a USB port and a DB9 port that, when used with Tripp Lite's PowerAlert software, provides comprehensive network power monitoring and control. An optional network accessory card enables the UPS to operate as a network managed device.

The unit requires only 4U of rack space in a standard rack enclosure and can be installed in a 2-post rack using the 2POSTRMKITHD accessory, or in a tower configuration with the 2-9USTAND accessory.

The SU6000RT4U comes with $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) for connected equipment.

Features

  • True on-line, double-conversion UPS provides pure, full-time sine wave AC output free of surges, voltage fluctuations and line noise
  • 6000VA/4200 watt output power capacity with dual voltage output of 208/120 or 240/120V
  • 4U all-in-one high power density housing supports rackmount installation in only 4 rack spaces
  • Dual conversion UPS actively converts raw input from AC to DC, then back to perfect sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
  • Input cord and outlets are mounted on a detachable backplate with manual bypass switch to enable hot-swappable UPS replacement without powering off connected equipment
  • Optional SUPDMB568HW installable backplate accessories enable hardwire input-output connections
  • Provides perfectly regulated, sine wave output power free of line noise, transient surges and frequency variation for the most efficient operation of critical servers, networking and telecommunications equipment
  • Maintains output within 3% of selected 208/120 or 240/120V nominal voltage during brownouts and overvoltages
  • Supports connected equipment during blackouts for 20/8 minutes at half/full load levels, runtime is further expandable with optional external battery packs
  • Intelligent battery management system extends battery life
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Network interfaces support simultaneous communications via DB9 port, USB port and slot for network management card options
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD and MODBUSCARD
  • Includes USB and DB9 serial ports. Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Built-in Emergency Power Off (EPO) interface with cable
  • Includes 12 built-in output receptacles (2 L6-30R, 2 L6-20R, 8 NEMA 5-15/20R)
  • L14-30P split phase, 4 wire plug-in connection (featured on included detachable PDU).
  • Front panel LEDs and LCD readout with scroll button enables visual confirmation of all major UPS functions and current site electrical conditions
  • Front panel switches enable power on/off control, self-test and alarm cancel functions
  • Included adjustable mounting rails support installation in 4 post 19 inch rack enclosures
  • Optional 2-9USTAND set of tower stands supports upright tower installation
  • Optional 2POSTRMKITHD accessory enables 2 post rackmount installation
  • UPS ships fully assembled in full compliance with DOT regulations, no time consuming connection of internal batteries by user is required
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Detachable PDU with built-in manual bypass switch enables hot-swappable UPS replacement without powering off connected equipment
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SU6000RT4U UPS System (with SUPDMB56 detachable PDU module)
  • USB, DB9 and EPO cabling
  • Rackmount installation kit for 4 post rack enclosures
  • Owner's manual and warranty information
Cisco compatible RoHS compliant VMware ready application
Networking Computing Best of Interop Finalist eWeek Excellence Awards Communications Solutions Product of the Year

Specifications

OVERVIEW
UPC Code037332125217
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)6000
Output kVA Capacity (kVA)6
Output Watt Capacity (Watts)4200
Output kW Capacity (kW)4.2
Power Factor  0.7
Crest Factor  3:1
Nominal Voltage Details240/120 or 208/120 split phase output
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)+/- 3%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 3%
Output Circuit Breakers20A branch rated breakers (x4) protect 2 5-15/20R outlets each, 20A double pole breakers (x2) protect one L6-20R each, L6-30R outlets are unbreakered
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity Details6,000VA / 4200W (240V) / 5400VA / 4200W (208V); Supports up to 105% load continuously in double conversion mode, 106 to 125% for 3 minutes, 126 to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support equipment directly from mains power; Double conversion mode is automatically restored as the overload is cleared
Nominal Output Voltage(s) Supported120V; 208V; 240V
Output Receptacles(8) 5-15/20R; (2) L6-20R; (2) L6-30R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)24A
Nominal Input Voltage(s) Supported120/208V (Split phase L1,L2,N,G); 120/240V (Split phase L1,L2,N,G)
UPS Input Connection TypeL14-30P
UPS Input Connection Description4 wire split-phase input (L1, L2, N, G)
UPS Input Cord Length (ft.)10
Recommended Electrical Service30A 208/120V Split Phase
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  8 min. (4200w)
Half Load Runtime (min.)  20 min. (2100w)
Expandable Battery RuntimeSupports extended runtime with optional external battery packs
External Battery Pack Compatibility  BP192V12-3U; BP192V5RT2U (limit 1); BP192V787C-1PH 
DC System Voltage (VDC)192
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 80% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC9-192 
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation Description+/-3% output voltage regulation in online, double-conversion mode
Overvoltage Correction  Corrects overvoltages to 140 (measured L1-N : L2-N)
Undervoltage Correction  Corrects undervoltages to 65 (measured L1-N : L2-N)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats
SwitchesIncludes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions. A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting power to connected loads. Battery Charge level switch allows the charger output to be adjusted to a higher charge rate when external battery packs are added.
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating1810
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
AC Suppression Response Time  Instantaneous
PHYSICAL
Cooling MethodFan
Included Mounting Accessory Description4 post rackmount installation accessories included
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITHD); Tower (2-9USTAND)
Maximum Device Depth (in.)30.75
Minimum Required Rack Depth with External Battery Pack (cm)98
Minimum Required Rack Depth with External Battery Pack (in.)38.75
Minimum Required Rack Depth without External Battery Pack (cm)91
Minimum Required Rack Depth without External Battery Pack (in.) 35.75
Primary Form FactorRackmount
Primary UPS Depth (mm)782
Primary UPS Height (mm)178
Primary UPS Width (mm)445
Rack Height4U
Shipping Dimensions (hwd / in.)13.25 x 23.50 x 37.00
Shipping Weight (lbs.)222.00
UPS Dimensions DetailsIncludes 4U UPS/power module plus SUPDMB56 detachable PDU with bypass; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)7 x 17.5 x 30.8
UPS Power Module Weight (kg)67.86
UPS Power Module Weight (lbs.)149.6
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  1593
AC Economy Mode BTU / Hr. (Full Load)914
Battery Mode BTU / Hr. (Full Load)  1419
AC Economy Mode Efficiency Rating (100% Load)94%
Operating Elevation (ft.)0-3000m (0 to 10,000 ft.)
Audible Noise60 dBA at front side 1 meter
Operating Elevation (m)0-3000 m
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; TLNETCARD; WEBCARDLX; MODBUSCARD; RELAYIOCARD 
Network Monitoring Port DescriptionRS232 and contact closure communications are supported on one DB9 port
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)65V (L1-N:L2-N)
High Voltage Transfer to Battery Power (Setpoint)140V (L1-N:L2-N)
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module; Manual bypass switch
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

Split phase means that it will be a 4-wire in and 4-wire out connection (two hots, neutral, and ground). This allows the UPS to provide 120V without a transformer.
Tripp Lite offers Hot-Swap PDUs, which make any UPS hot-swappable, as well as Hot-Swappable Modular UPS Systems, which integrate a detachable Hot-Swap PDU. The key component of the hot-swappable design is a modular power distribution unit (PDU) that combines all input and output power connections with a manual bypass switch. The dual input and manual bypass features of the PDU enable UPS system maintenance–from battery replacement to complete power module exchange–without powering down connected mission-critical equipment and hiring costly service specialists. For a full explanation of “hot-swap” or “hot-swappable” UPS systems or PDUs, click here
In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SU6000RT4U model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP192V12-3U | UPS Battery Packs BP192V12-3U External 192V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP192V12-3U)
BP192V5RT2U | UPS Battery Packs BP192V5RT2U External 192V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP192V5RT2U)
BP192V787C-1PH | UPS Battery Packs BP192V787C-1PH External 192V Battery Pack For SU5000RT4U, SU6000RT4U & SU8000RT4U - Tower, TAA
UPS Replacement Batteries
  Model Number Description
RBC9-192 | UPS Replacement Batteries RBC9-192 UPS Replacement 192VDC Battery Cartridge Kit (2 sets of 8) for select Tripp Lite SmartOnline UPS
UPS Accessories
  Model Number Description
SUPDMB568HW | UPS Accessories SUPDMB568HW SUPDMB568HW - UPS Accessory - Hardwire PDU Module
2POSTRMKITHD | UPS Accessories 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
Management Hardware
  Model Number Description
MODBUSCARD | Management Hardware MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
ENVIROSENSE | Management Hardware ENVIROSENSE EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs

Extended Warranties

Part Number Description
WEXT1Q 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2Q 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3Q 3-Year Extended Warranty - For select Tripp Lite Products

Services

Unpacking & Assembly

Part Number Description
W02-BIN Regular Business Hours Installation of 5 to 16kVA Single-Phase UPS Suites
W02-EIN Non-Business Hours Installation of 5 to 16kVA Single-Phase UPS Suites

Commissioning Services

Part Number Description
W02-BW0 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - excludes on-site warranty service
W02-BW1-1BD 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty
W02-BW2-1BD 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty
W02-BW3-1BD 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty
W02-EW0 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) excludes on-site warranty service
W02-EW1-1BD 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty
W02-EW2-1BD 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty
W02-EW3-1BD 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.