Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartOnline 120V 750VA 600W Double-Conversion UPS, 2U Rack/Tower, Extended Run, Network Card Options, USB, DB9 Serial


  • 750VA / .75kVA / 600 watt on-line double-conversion 2U rack/tower UPS
  • 100/110/120V +/-2% output at 50/60Hz, high efficiency economy mode option
  • Expandable runtime, Hot-swap batteries; 13.5 in / 34.3cm installed depth
  • USB, RS232 & EPO ports; support for network management card options
  • Front panel status LEDs with detailed load and battery metering
  • 2 independently switchable output load banks
  • NEMA 5-15P input; 5-15R outlets
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SU750RTXL2U

Extended Warranty Options
Tripp Lite Product Advisor
Have a Question?
Contact Us

Overview

750VA online, double-conversion UPS system for critical server, network and telecommunications equipment. 2U rackmount form factor with an installed depth of only 13.5 inches. Extended runtime available with optional BP24V15RT2U (limit 1), BP24V28-2U (limit 1), BP24V70-3U (multi-pack compatible) and BP24V36-2US (multi-pack compatible) external battery packs. Full-time sine wave 100, 110 or 120V output with +/-2% voltage regulation. Online, double-conversion Uninterruptible Power Supply (UPS) actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Operates continuously without using battery power during brownouts to 65V and overvoltages to 150. NEMA 5-15P input plug; NEMA 5-15R output receptacles. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network management interfaces support simultaneous communications via USB port, DB9 serial port and slot for network management card options. Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces. PowerAlert monitoring software is available via free download. Emergency Power Off (EPO) interface. Integrated two-bank PDU switching supports load shedding and remote reboot of connected equipment. 3-stage metered current monitoring and battery charge status LEDs. LED display panel easily rotates for viewing in rackmount or tower configurations. Dataline surge suppression for dialup, DSL or network Ethernet connection. Utility power and voltage regulation LEDs. Audible alarm. Self-test. Fault-tolerant auto-bypass mode. 4-post rackmount accessories included; 2-9USTAND tower kit and 2POSTRMKITWM 2-post rack & wallmount accessories available. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • SmartOnline high-performance UPS system is ideal for critical voice, data, medical and industrial network applications
  • True online, double-conversion UPS provides perfectly regulated sine wave output within 2% of 100/110/120V (user selectable) under all usage conditions
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
  • Removes harmonic distortion, fast electrical impulses, frequency variations and other hard-to-solve power problems not addressed by other UPS types
  • Corrects line voltage conditions as low as 65V and as high as 150V back to selectable 100/110/120V (+/-2%) values
  • Standard internal battery set offers 11 min. runtime at half load (300W) and 6 min. at full load (600W)
  • Extended runtime available with optional BP24V15RT2U (limit 1), BP24V28-2U (limit 1), BP24V70-3U (multi-pack compatible) and BP24V36-2US (multi-pack compatible) external battery packs
  • Intelligent battery management system extends battery life
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Compact rackmount form factor installs using only 2 rack spaces (2U) with a maximum installed depth of only 13.5 inches
  • Ships with all mounting accessories for 4-post rackmount installation
  • Optional 2POSTRMKITWM enables 2-post rackmount or wallmount installation
  • Optional 2-9USTAND accessory enables small-footprint upright tower placement
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Network interfaces support simultaneous communications via built-in USB, DB9 serial / contact-closure and slot for network management card options
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Built-in Emergency Power Off (EPO) interface with cable
  • NEMA 5-15P input plug/NEMA 5-15R output receptacles
  • Integrated 2-bank switched PDU enables remote outlet management for load shedding or remote reboot of individual devices (each load bank consists of a single outlet)
  • Front panel LEDs offer current monitoring and battery charge level information
  • UPS ships fully assembled in full compliance with DOT regulations; no time-consuming connection of internal batteries by user required
  • Single-line tel/DSL or network Ethernet line surge suppression
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SU750RTXL2U Online Double-Conversion UPS System
  • USB, DB9 and EPO cables
  • Mounting hardware for 4-post rack enclosures
  • Instruction manual
Cisco compatible RoHS compliant VMware ready application
2009 Business Solutions Best Channel Products

Specifications

OVERVIEW
UPC Code037332126443
UPS TypeOn-Line
INPUT
Rated input current (Maximum Load)8.6A
Nominal Input Voltage(s) Supported100V AC; 110V AC; 120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers15A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)750
Output kVA Capacity (kVA)0.75
Output Watt Capacity (Watts)600
Output Capacity DetailsOVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor  0.8
Crest Factor  3:1
Nominal Voltage Details120V default
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Battery Mode)+/- 2%
Load Management Receptacles  Two switchable single-outlet 5-15R load banks
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported100V; 110V; 120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  Yes
BATTERY
Full Load Runtime (min.)  4 min. (600w)
Half Load Runtime (min.)  11 min. (300w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
External Battery Pack Compatibility   BP24V15RT2U  (limit 1);  BP24V28-2U  (limit 1);  BP24V70-3U  (multi-pack compatible);  BP24V36-2US  (multi-pack compatible)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 80% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC92-2U 
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 150
Undervoltage Correction  2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators14 LEDs indicate line power, online mode, bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)16.5
Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary Form FactorRackmount
Primary UPS Depth (mm)343
Primary UPS Height (mm)89
Primary UPS Width (mm)445
Rack Height2U
Shipping Dimensions (hwd / in.)9.10 x 23.30 x 19.60
Shipping Weight (lbs.)41.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.5 x 17.5 x 13.5
UPS Power Module Weight (kg)13.15
UPS Power Module Weight (lbs.)29
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  279
Battery Mode BTU / Hr. (Full Load)  333
AC Mode Efficiency Rating (100% Load)87%
AC Economy Mode Efficiency Rating (100% Load)97%
COMMUNICATIONS
Network Management Cards SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Communications InterfaceContact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)150
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring and Reboot (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
STANDARDS & COMPLIANCE
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

The SU750RTXL2U fan operates at 45 dBA as measured 1 meter from the front panel.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the SU750RTXL2U model support page.

Accessories

UPS Battery Packs

  Model Number Description
External 24V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V15RT2U) BP24V15RT2U BP24V15RT2U External 24V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V15RT2U)
External 24V 2U Rack-mount Battery Pack for select Tripp Lite UPS Systems (BP24V28-2U) BP24V28-2U BP24V28-2U External 24V 2U Rack-mount Battery Pack for select Tripp Lite UPS Systems (BP24V28-2U)
External 24V 2U Rack-Mount Battery Pack for select Tripp Lite UPS Systems (BP24V36-2US) BP24V36-2US BP24V36-2US External 24V 2U Rack-Mount Battery Pack for select Tripp Lite UPS Systems (BP24V36-2US)
External 24V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V70-3U) BP24V70-3U BP24V70-3U External 24V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V70-3U)

UPS Accessories

  Model Number Description
2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems 2POSTRMKITWM 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

Power Distribution Units (PDUs)

  Model Number Description
1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount PDU1215 PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount
1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount PDUB15 PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount
1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15ft Cord, 1U Rack-Mount PDUMH15 PDUMH15 1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15ft Cord, 1U Rack-Mount
1.4kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA PDUMH15AT PDUMH15AT 1.4kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA
1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA PDUMH15ATNET PDUMH15ATNET 1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA
1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12ft Cord, 1U Rack-Mount, TAA PDUMNH15 PDUMNH15 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12ft Cord, 1U Rack-Mount, TAA
1.44kW Single-Phase Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15ft Cord, 0U Vertical, 48 in. PDUMV15 PDUMV15 1.44kW Single-Phase Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15ft Cord, 0U Vertical, 48 in.
1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. Cord, 1U Rack-Mount PDUNV PDUNV 1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. Cord, 1U Rack-Mount
1.44kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 0U Vertical PDUV15 PDUV15 1.44kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 0U Vertical

Power Cords

  Model Number Description
Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black P007-002 P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black P007-006 P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black P007-010 P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black P010-012 P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black P022-001 P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
Heavy Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft., Black P023-001 P023-001 Heavy Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
Computer Power Cord, C19 to NEMA 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black P034-010 P034-010 Computer Power Cord, C19 to NEMA 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black

Management Hardware

  Model Number Description
MODBUS Management Accessory Card for UPS Remote Monitoring and Control MODBUSCARD MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
Programmable Relay I/O Card RELAYIOCARD RELAYIOCARD Programmable Relay I/O Card
SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems SNMPWEBCARD SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems TLNETCARD TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
Web Management Accessory Card WEBCARDLX WEBCARDLX Web Management Accessory Card

Services

Installation

Part Number Description
W01-INSTAL-B50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours
W01-INSTAL-E50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours

Battery Replacement

Part Number Description
W01-PMBP-B On-Site Battery Replacement with Preventive Maintenance and 5-Year Warranty, Select 1-5 kVA UPS, 5-Unit Minimum, USA, Normal Business Hours
W01-PMBP-E On-Site Battery Replacement with Preventive Maintenance and 5-Year Warranty, Select 1-5 kVA UPS, 5-Unit Minimum, USA, Outside Business Hours
W01D-PMBP-B On-Site Battery Replacement with Preventive Maintenance and 5-Year Warranty, Select 1-5 kVA UPS, 5-Unit Minimum, USA, Normal Business Hours, For New UPS Only
W01D-PMBP-E On-Site Battery Replacement with Preventive Maintenance and 5-Year Warranty, Select 1-5 kVA UPS, 5-Unit Minimum, USA, Outside Business Hours, For New UPS Only

Extended Warranty

Part Number Description
WEXT1E 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2E 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3E 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.