Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 120V 750VA 600W Double-Conversion UPS, Tower, Extended Run, Network Card Options, USB, DB9 Serial

Model Number: SU750XL


  • 750VA / .75kVA / 600 watt on-line double-conversion tower UPS
  • 100/110/120V +/-2% output at 50/60Hz, high efficiency economy mode option
  • Expandable runtime, Hot-swappable battery modules
  • USB, RS232 & EPO ports; Network management card options
  • Front panel status LEDs with detailed load and battery metering
  • 2 independently switchable output load banks
  • NEMA 5-15P input; 5-15R outlets
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The SU750XL on-line, double-conversion UPS protects critical server, networking or telecommunications equipment from blackouts, brownouts, voltage fluctuations and surges. Large-capacity 750VA/600W UPS continuously converts incoming AC to DC, then back to perfect sine wave AC output at 120V AC (+/-2%). Removes harmonic distortion, fast electrical impulses, frequency fluctuations and other hard-to-solve power problems not addressed by other UPS systems. True sine wave output and zero transfer time offer guaranteed compatibility with all equipment types. Includes 6 UPS supported outlets; 2 single-outlet load banks can be independently controlled via a software interface to selectively reboot remote equipment or shed less critical loads to extend battery runtime for the most critical equipment. Extended runtime available with optional BP24V15RT2U, BP24V28-2U, or BP24V70-3U external battery packs. Includes slot for network management card options. DB9 enhanced serial monitoring port for unattended shutdown, remote control and monitoring of UPS system and power data. Includes USB and DB9 serial ports. Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Tripp Lite's PowerAlert UPS power management software is available via free download. Compatible with Tripp Lite's Watchdog service monitoring/rebooting software. Upright tower form factor; attractive all-black color scheme.

Features

  • True on-line, double-conversion UPS provides constant, pure sine wave AC output
  • Maintains continuous operation with zero transfer time through blackouts, brownouts, voltage fluctuations and surges
  • Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
  • Accepts input voltages between 80-150V (65-150V at loads under 70%), regulating output to 120V AC +/-2%
  • 750VA/600W output capacity with 6 x NEMA5-15R outlets
  • Two built-in individually switchable load banks can be controlled via software interface to selectively reboot remote equipment or shed less critical loads to extend battery runtime for the most critical equipment (1 outlet per bank)
  • Standard internal battery set provides 11 min. runtime at half load and 4 min. at full load
  • Extended runtime available with optional BP24V15RT2U, BP24V28-2U, or BP24V70-3U external battery packs
  • Intelligent battery management system extends battery life
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • DB9 serial network interface supports RS-232 and contact closure messaging
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Compatible with Tripp Lite's WatchDog service monitoring/rebooting software (part# WATCHDOGSW)
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Diagnostic LEDs
  • Upright tower format; attractive all-black color scheme
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SU750XL UPS System
  • USB, DB9 and EPO cabling
  • EPO (Emergency Power Off) cabling
  • Owner's manual with warranty information
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332126160
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)750
Output Watt Capacity (Watts)600
Power Factor  0.8
Crest Factor  3:1
Nominal Voltage Details120V default
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/-10%
Output Voltage Regulation (Battery Mode)+/- 2%
Load Management Receptacles  Two switchable single-outlet 5-15R load banks
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsOVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Nominal Output Voltage(s) Supported100V; 110V; 120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)6.2A
Nominal Input Voltage(s) Supported100V AC; 110V AC; 120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers15A
UPS Input Cord Length (ft.)10
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  4 min. (600w)
Half Load Runtime (min.)  11 min. (300w)
External Battery Pack Compatibility   BP24V15RT2U (limit 1); BP24V28-2U (limit 1); BP24V70-3U (multi-pack compatible)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC24-SUTWR 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 150
Undervoltage Correction  2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators14 LEDs indicate line power, online mode, bypass mode, on-battery, overload, battery low, replace battery and fault status information - includes 4-LED meter display for load and battery charge level
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Primary Form FactorTower
Primary UPS Depth (mm)335
Primary UPS Height (mm)254
Primary UPS Width (mm)173
Shipping Dimensions (hwd / in.)13.90 x 10.00 x 17.90
Shipping Weight (lbs.)31.80
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)10 x 6.8 x 13.2
UPS Power Module Weight (kg)13.02
UPS Power Module Weight (lbs.)28.7
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  306
AC Economy Mode BTU / Hr. (Full Load)63
AC Mode Efficiency Rating (100% Load)87%
AC Economy Mode Efficiency Rating (100% Load)97%
Audible Noise< 45 dB at front side 1m
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; TLNETCARD; WEBCARDLX; MODBUSCARD; RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)150
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Hot swappable batteries
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SU750XL model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP24V15RT2U | UPS Battery Packs BP24V15RT2U External 24V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V15RT2U)
BP24V28-2U | UPS Battery Packs BP24V28-2U External 24V 2U Rack-mount Battery Pack for select Tripp Lite UPS Systems (BP24V28-2U)
BP24V70-3U | UPS Battery Packs BP24V70-3U External 24V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V70-3U)
Management Hardware
  Model Number Description
MODBUSCARD | Management Hardware MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units (PDUs)
  Model Number Description
PDU1215 | Power Distribution Units (PDUs) PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount
PDUNV | Power Distribution Units (PDUs) PDUNV 1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. Cord, 1U Rack-Mount
PDUV15 | Power Distribution Units (PDUs) PDUV15 1.44kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 0U Vertical
PDUMH15 | Power Distribution Units (PDUs) PDUMH15 1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15ft Cord, 1U Rack-Mount
PDUMH15AT | Power Distribution Units (PDUs) PDUMH15AT 1.4kW Single-Phase ATS / Metered PDU, 120V (8 5-15R), 2 5-15P, 100-127V Input, 2 12ft Cords, 1U Rack-Mount, TAA
PDUMV15 | Power Distribution Units (PDUs) PDUMV15 1.44kW Single-Phase Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15ft Cord, 0U Vertical, 48 in.
PDUMNH15 | Power Distribution Units (PDUs) PDUMNH15 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12ft Cord, 1U Rack-Mount, TAA
PDUMH15ATNET | Power Distribution Units (PDUs) PDUMH15ATNET 1.4kW Single-Phase ATS / Switched PDU with LX Platform Interface, 120V outlets (8 5-15R), 2 5-15P 120V 12ft Inputs, 1U Rack-Mount, TAA
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount
Power Cords
  Model Number Description
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
P023-001 | Power Cords P023-001 Heavy-Duty Extension Cable, L5-15R to 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
P007-002 | Power Cords P007-002 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cable, C19 to 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1E 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2E 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3E 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.