Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 200-240V 10kVA 9kW Double-Conversion UPS, 6U, Extended Run, Network Card Slot, USB, DB9, Bypass Switch,C19

Model Number: SU10000RT3UG


  •  10kVA / 10,000VA / 9000W on-line double-conversion UPS; 0.9 power factor; Extended runtime; Economy mode option
  • 6U rack/tower configuration with hot-swappable power and battery modules; Maintenance bypass switch included
  • USB, RS232 & EPO ports; Slot for network management card options; Front panel LCD monitoring and control screen
  • Hardwire 200-240V 50/60Hz input (3 wire); C19 outlets; Configurable for 200/208/220/230/240V output  
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite SU10000RT3UG 10,000VA / 10kVA / 9000 watt online, double-conversion UPS system offers complete power protection for critical network applications. This system delivers online, double-conversion UPS protection with zero transfer time, suitable for advanced networking applications. Fault-tolerant auto-bypass prevents unexpected service interruptions during UPS overload or internal fault conditions. Included detachable PDU with manual bypass switch enables hot-swappable replacement of entire UPS power module with no interruption to connected equipment. Enhanced availability, fault tolerance and simple hot-swap replacement options make this UPS ideal for advanced networking applications in data centers, computer rooms, network closets and rugged industrial locations.

Features

  • Tripp Lite SU10000RT3UG 10kVA / 10,000VA / 9000 watt on-line, double-conversion UPS system in 6U total rack/tower configuration (3U UPS power module and 3U external battery pack)
  • Detachable PDU with manual bypass switch enables hot-swappable UPS power module replacement with no interruption in output power to connected networking equipment
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Hardwire input; 6 C19 outlets
  • Maximum installed rack depth of only 32.5 in. / 82.6cm
  • Full-time active power conditioning provides clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise
  • Double-conversion operation converts raw input from AC to DC, then resynthesizes output power back to perfect sine wave AC with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
  • Maintains full-time sine wave output within 2% of selectable 200/208/220/230/240V nominal during brownouts as low 100V and overvoltages as high as 300V
  • Supports 50/60Hz operation for worldwide frequency compatibility
  • Expandable runtime is supported with optional BP240V10RT3U; BP240V787C-1PH external battery packs
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Intelligent battery management system with temperature-compensated charging extends battery life
  • Highly efficient operation in optional economy mode significantly reduces BTU heat output and operating energy costs
  • Battery independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Compatible Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD support a wide variety of UPS control and monitoring capabilities
  • Optional RELAYIOMINI interface module offers three configurable hard contact closure outputs for custom event notification (requires removal of USB interface module)
  • Supports Emergency Power Off (EPO) via built-in interface
  • Included rail kit supports 6U 19 inch rackmount installation in 4 post racks
  • Optional 2POSTRMKITHD supports installation in 2 post 19 inch racks
  • Front panel LEDs and LCD readout with scroll controls and password option supports visual monitoring of all major UPS functions and advanced UPS settings for charge level, nominal voltage selection, frequency conversion and other operational parameters
  • LED / LCD display panel rotates for viewing in rackmount or tower configurations
  • Network-grade AC surge and noise suppression
  • Industrial mode option (factory preset) enables supports high current startup loads by momentarily switching to bypass mode in response to short duration overload conditions
  • Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (no de-rating)
  • External battery packs are field replaceable and hot swappable

Package Includes

  • SU10000RT3UPM 3U UPS power module
  • BP240V10RT3U external battery pack
  • SUPDMB710IEC Detachable PDU with manual bypass switch
  • Four post compatible rack rail kit (2 sets)
  • USB, DB9 and EPO Cabling
  • Instruction manual
Cisco compatible RoHS compliant VMware ready application
2010 Latin America Channel Award Winner - Best 1-10kVA UPS

Specifications

OVERVIEW
UPC Code037332146373
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)10000
Output kVA Capacity (kVA)10
Output Watt Capacity (Watts)9000
Output kW Capacity (kW)9
Power Factor  0,9
Crest Factor  3:1
Nominal Voltage DetailsVoltage selection via front panel LCD interface
Frequency Compatibility50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility DetailsOutput frequency matches input nominal on startup; Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (No de-rating); Output frequency regulation +/- 0.05Hz (free running)
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Output Circuit Breakers20A double-pole (x6) protects 1 C19 outlet each
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsSupports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less
Nominal Output Voltage(s) Supported200V; 208V; 220V; 230V; 240V
Output Receptacles(6) C19
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)56.1A (200V), 54A (208V), 51A (220V), 48.8A (230V), 46.8A (240V)
Nominal Input Voltage(s) Supported200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection TypeHardwire
UPS Input Connection DescriptionSupports North American 208/240V input (L1,L2,G) and International 230/220/240V (L,N,PE) input wiring
Recommended Electrical Service60A
Voltage Compatibility (VAC)200; 208; 230; 240; 220
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  4.3 min. (9000w)
Half Load Runtime (min.)  12.5 min. (4500w)
Expandable Battery RuntimeSupports extended runtime with optional external battery packs
External Battery Pack Compatibility  BP240V10RT3U; BP240V787C-1PH 
DC System Voltage (VDC)240
Battery Recharge Rate (Included Batteries)Less than 8 hours from 10% to 90% (typical, full load discharge)
Battery Replacement DescriptionHot-swappable, user replaceable external battery packs
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation Description2% output voltage regulation in standard online, double-conversion mode
Overvoltage Correction  Corrects overvoltages up to 300V
Undervoltage Correction  Corrects undervoltages as low as 100V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual)
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating2565
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Included Battery Pack Dimensions (hwd / in.)5.25 x 17.5 x 25
Included Battery Pack Weight (lbs.)158.7
Included Mounting Accessory Description2 sets of adjustable 4 post rack rails included
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITHD); Tower (2-9USTAND)
Maximum Device Depth (in.)37.5
Minimum Required Rack Depth (inches)33
Optional Mounting Accessory Notes2 sets of 2POSTRMKITHD required for 2 post rackmount installation (supports up to 9U in tower format)
Primary Form FactorRackmount
Primary UPS Depth (mm)656
Primary UPS Height (mm)131
Primary UPS Width (mm)445
Rack Height6U
Shipping Dimensions (hwd / in.)32.00 x 26.00 x 41.00
Shipping Weight (lbs.)310.00
UPS Dimensions DetailsIncludes 3U UPS/power module, 3U external battery pack plus SUPDMB710IEC PDU with bypass; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.14 x 17.5 x 25.82
UPS Power Module Weight (kg)19.50
UPS Power Module Weight (lbs.)43
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  3415
AC Economy Mode BTU / Hr. (Full Load)1280
Battery Mode BTU / Hr. (Full Load)  4593
AC Mode Efficiency Rating (100% Load)91%
AC Economy Mode Efficiency Rating (100% Load)96%
Operating Elevation (ft.)0-3000m (0 to 10,000 ft.)
Audible Noise60 dBA at front side 1 meter
Operating Elevation (m)0-3000 m
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; TLNETCARD; WEBCARDLX; MODBUSCARD; RELAYIOCARD 
Network Monitoring Port DescriptionAdditional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB, DB9 serial and EPO cables included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Transfer Time (Economy Mode)  8 ms. typical power failure response in optional economy mode
Low Voltage Transfer to Battery Power (Setpoint)100V
High Voltage Transfer to Battery Power (Setpoint)300V
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
Economy Mode Operation  Optional economy mode enables high efficiency bypass operation with a maximum output voltage variation of +/-10%. Double conversion mode is automatically restored as mains voltage varies beyond +/-10% with less than 1 millisecond transfer time between modes.
High Availability UPS FeaturesAutomatic inverter bypass; Battery Independent Restart; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); CE; Meets FCC Part 15 Category A (EMI)
UPS Certification DetailsIEC 61000-4-5 1995 B Surge Immunity
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

Tripp Lite offers Hot-Swap PDUs, which make any UPS hot-swappable, as well as Hot-Swappable Modular UPS Systems, which integrate a detachable Hot-Swap PDU. The key component of the hot-swappable design is a modular power distribution unit (PDU) that combines all input and output power connections with a manual bypass switch. The dual input and manual bypass features of the PDU enable UPS system maintenance–from battery replacement to complete power module exchange–without powering down connected mission-critical equipment and hiring costly service specialists. For a full explanation of “hot-swap” or “hot-swappable” UPS systems or PDUs, click here
In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SU10000RT3UG model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP240V10RT3U | UPS Battery Packs BP240V10RT3U External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U)
BP240V787C-1PH | UPS Battery Packs BP240V787C-1PH External 240V Tower Battery Pack for use with select Tripp Lite UPS Systems (BP240V787C-1PH)
UPS Accessories
  Model Number Description
2POSTRMKITHD | UPS Accessories 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components
Management Hardware
  Model Number Description
MODBUSCARD | Management Hardware MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
RELAYIOMINI | Management Hardware RELAYIOMINI 3 Relay I/O Mini-module
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units (PDUs)
  Model Number Description
PDUMV20HV | Power Distribution Units (PDUs) PDUMV20HV 3.2-3.8kW Single-Phase Metered PDU, 200-240V Outlets (6-C19 & 32-C13 ) C20/L6-20P Cable 10ft Cord, 0U Vertical
Power Cords
  Model Number Description
P036-002 | Power Cords P036-002 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black

Extended Warranties

Part Number Description
WEXT1S 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2S 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3S 3-Year Extended Warranty - For select Tripp Lite Products

Services

Unpacking & Assembly

Part Number Description
W02-BIN Regular Business Hours Installation of 5 to 16kVA Single-Phase UPS Suites
W02-EIN Non-Business Hours Installation of 5 to 16kVA Single-Phase UPS Suites

Commissioning Services

Part Number Description
W02-BW0 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - excludes on-site warranty service
W02-BW1-1BD 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty
W02-BW2-1BD 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty
W02-BW3-1BD 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty
W02-EW0 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) excludes on-site warranty service
W02-EW1-1BD 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty
W02-EW2-1BD 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty
W02-EW3-1BD 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.