Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartOnline 200-240V 12kVA 10.8kW Double-Conversion UPS, N+1, 8U, Extended Run, Network Card Slot, USB, DB9, Bypass, Hardwire


  • 12kVA / 12,000VA / 10,800 watt on-line double-conversion 8U rack/tower UPS
  • 200/208/220/230/240V +/-2% 50/60Hz output
  • Hot-swap power & battery modules, N+1 fault tolerance at loads up to 6kVA
  • USB, RS232, EPO ports, Slot for Network Management Card options
  • Front panel LEDs, Detailed LCD monitoring and control screen
  • Expandable runtime with optional external battery packs
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SU12KRT4UHW

Extended Warranty Options
Have a Question?
Contact Us
Need Cooling?
Get a Cooling Recommendation

Overview

Tripp Lite SU12KRT4UHW 12,000VA / 12Kva / 10,800 watt online, double-conversion UPS system offers complete power protection for critical server, network and telecommunications equipment in an 8U rack/tower configuration. This system delivers complete N+1 redundancy when used at loads up to 6kVA, and non-redundant operation at loads between 6 and 12kVA. Fault-tolerant auto-bypass prevents unexpected service interruptions during UPS overload or internal fault conditions. Included parallel PDU with manual bypass switching enables hot-swappable replacement of all major UPS system components in both N+1 and combined operating modes. Enhanced availability, fault tolerance and simple hot-swap replacement options make this UPS ideal for advanced networking applications in data centers, computer rooms, network closets and rugged industrial locations.

Features

  • Tripp Lite SU12KRT4UHW 12kVA, 12,000VA / 10,800 watt on-line, double-conversion UPS system in 8U total rack/tower configuration
  • Unique configuration offers 12kVA non-redundant operation and automatic N+1 redundancy at load levels of 6kVA and under
  • Included Parallel PDU with manual bypass switch enables hot-swap replacement of power modules at any supported load level
  • Hardwire input and output connections
  • Maintains sine wave output within 2% of selectable 200/208/220/230/240V nominal
  • Supports 50/60Hz operation for worldwide frequency compatibility
  • Expandable runtime with optional external battery packs
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Intelligent battery management system with temperature-compensated charging extends battery life
  • Battery independent restart ensures automatic UPS power-up after lengthy power outages, even with expired batteries
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • Optional RELAYIOMINI interface modules available (requires removal of USB interface module)
  • Applications utilizing the optional network communications card require two compatible card accessories (install one per included power module)
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Optional 2POSTRMKITHD supports installation in 2 post 19 inch racks (2 required)
  • Optional 2-9USTAND supports upright tower placement (1 required)
  • Supports Emergency Power Off (EPO) via built-in interface
  • Front panel LEDs and LCD readout with scroll controls
  • LED / LCD display panel rotates for viewing in rackmount or tower configurations
  • External battery packs are field replaceable and hot swappable
  • Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (no de-rating)
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • 2 SU6000RT4UHVPM UPS Power Modules
  • SUPDMB12KHW Detachable PDU with manual bypass switch
  • 4 post compatible rack rail kit (2 sets)
  • USB, DB9 and EPO cables
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332157119
UPS TypeOn-Line
INPUT
Rated input current (Maximum Load)63.8A (200V), 61.2A (208V), 58A (220V), 55.4A (230V), 53.2A (240V)
Nominal Input Voltage(s) Supported200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection TypeHardwire
UPS Input Connection DescriptionSupports North American 208/240V input (L1,L2,G) and International 230/220/240V (L,N,PE) input wiring
Recommended Electrical Service70A
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)12000
Output kVA Capacity (kVA)12
Output Watt Capacity (Watts)10800
Output kW Capacity (kW)10.8
Output Capacity DetailsSupports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less
Power Factor  0,9
Crest Factor  3:1
Nominal Voltage DetailsVoltage selection via front panel LCD interface
Frequency Compatibility50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility DetailsOutput frequency matches input nominal on startup; Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (no de-rating)
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Battery Mode)+/- 2%
Output Receptacle DetailsSupports North American 208/240V* output (L1,L2,G) and International 230/220/240V (L,N,PE) hardwire output; *For 120V output with 208/240V (L1,L2,G) input wiring, use optional SU6000XFMR2U transformer
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported200V; 208V; 220V; 230V; 240V
Output ReceptaclesHardwire
Individually Controllable Load Banks  No
BATTERY
Full Load Runtime (min.)  2 minutes (10,800 watts)
Half Load Runtime (min.)  8.5 minutes (5400 watts)
Expandable Battery RuntimeRuntime is expandable with external battery packs
External Battery Pack Compatibility   BP192V12-3U ;  BP192V787C-1PH 
Expandable Runtime DescriptionFor best results, add external batteries in multiples of two so that both included 6kVA power modules have an equal number and type of connected battery packs
DC System Voltage (VDC)192
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery CartridgeEach of the two included 6kVA power modules contain one  RBC5-192  internal replacement battery cartridge
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable internal battery cartridges and external battery packs
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation Description+/-2% output voltage regulation in standard online, double-conversion mode
Overvoltage Correction  Corrects overvoltages as high as 300V (<90% load) and 280V (full load)
Undervoltage Correction  Corrects undervoltages as low as 100 (<50% load) and 155V (full load); derates linearly
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
SwitchesIncludes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions. A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting power to connected loads
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators6 LEDs indicate line power, online mode, bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating2595
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFans
Included Mounting Accessory DescriptionIncludes 4 post mounting accessories for each included component
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Maximum Device Depth (in.)24
Minimum Required Rack Depth (inches)35.2
Optional Mounting Accessory NotesQty 2  2POSTRMKITHD  required for 2 post rackmount installation of all included components
Primary Form FactorRackmount
Primary UPS Depth (mm)526
Primary UPS Height (mm)174
Primary UPS Width (mm)445
Rack Height8U
Shipping Dimensions (hwd / in.)41.00 x 24.00 x 34.00
Shipping Weight (lbs.)342.00
Unit Dimension DetailsIncludes two 4U UPS/power modules plus SUPDMB12HW detachable parallel bypass PDU; UPS Power Module Dimensions are for one of the two included UPS/power modules; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)6.85 x 17.5 x 20.7
UPS Power Module Weight (kg)48.99
UPS Power Module Weight (lbs.)108
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  3534
Battery Mode BTU / Hr. (Full Load)  4558
AC Mode Efficiency Rating (100% Load)90%
Operating Elevation (ft.)up to 6500 ft.
Audible Noise60 dBA at front side 1 meter
Operating Elevation (m)0-2000m
COMMUNICATIONS
Network Management Cards SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionApplications utilizing any supported network management card option, require the use of two network cards of the same-model (install one card per included UPS power module); RELAYIOMINI installation requires removal of panel containing USB ports on each included UPS power module
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB, DB9 serial and EPO cables included
WatchDog CompatibilityYes
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)156V (full load) / 100V (50% load or less, derates linearly)
High Voltage Transfer to Battery Power (Setpoint)280V (full load) / 300V (90% load or less)
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
Green Energy-Saving FeaturesSupport for daily startup and shutoff
STANDARDS & COMPLIANCE
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances)
UPS Certification DetailsIEC 61000-4-5 1995 B Surge Immunity
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

Tripp Lite offers Hot-Swap PDUs, which make any UPS hot-swappable, as well as Hot-Swappable Modular UPS Systems, which integrate a detachable Hot-Swap PDU. The key component of the hot-swappable design is a modular power distribution unit (PDU) that combines all input and output power connections with a manual bypass switch. The dual input and manual bypass features of the PDU enable UPS system maintenance–from battery replacement to complete power module exchange–without powering down connected mission-critical equipment and hiring costly service specialists. For a full explanation of “hot-swap” or “hot-swappable” UPS systems or PDUs, click here

Additional FAQs may be available on the SU12KRT4UHW model support page.

Accessories

UPS Replacement Batteries

  Model Number Description
RBC5-192 | UPS Replacement Batteries RBC5-192 4U UPS Replacement 192VDC Battery Cartridge (1 set of 16) for select Tripp Lite SmartOnline UPS

Management Hardware

  Model Number Description
MODBUSCARD | Management Hardware MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
RELAYIOMINI | Management Hardware RELAYIOMINI 3 Relay I/O Mini-module
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card

UPS Battery Packs

  Model Number Description
BP192V12-3U | UPS Battery Packs BP192V12-3U External 192V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP192V12-3U)
BP192V787C-1PH | UPS Battery Packs BP192V787C-1PH External 192V Battery Pack For SU5000RT4U, SU6000RT4U & SU8000RT4U - Tower, TAA

UPS Accessories

  Model Number Description
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2POSTRMKITHD | UPS Accessories 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components

Services

Unpacking & Assembly

Part Number Description
W07-BIN Regular Business Hours Installation of 12 to 20kVA Single-Phase UPS Suites
W07-EIN Non-Business Hours Installation of 12 to 20kVA Single-Phase UPS Suites

Commissioning Services

Part Number Description
W07-BW0 208V UPS Start-Up Service (12-20KRT), Regular Hours, 350 mi. range - excludes on-site warranty service
W07-BW1-1BD 208V UPS Start-Up Service (10-20KRT), Regular Hours, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty
W07-BW2-1BD 208V UPS Start-Up Service (10-20KRT), Regular Hours, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty
W07-BW3-1BD 208V UPS Start-Up Service (10-20KRT), Evening/Weekend, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty
W07-EW0 208V UPS Start-Up Service (12-20KRT), Evening/Weekend, within the US (lower 48 states) - excludes on-site warranty service
W07-EW1-1BD 208V UPS Start-Up Service (12-20KRT), Weekend/Evening, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty
W07-EW2-1BD 208V UPS Start-Up Service (12-20KRT), Evening/Weekend, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty
W07-EW3-1BD 208V UPS Start-Up Service (12-20KRT), Evening/Weekend, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty

Preventive Maintenance

Part Number Description
W07-PMB1 Preventive Maintenance, Select 10-20 kVA Parallel UPS, USA, Normal Business Hours
W07-PME1 Preventive Maintenance, Select 10-20 kVA Parallel UPS, USA, Outside Business Hours
W07D-PMB1 Preventive Maintenance, Select 10-20 kVA Parallel UPS, 2-Unit Minimum, USA, Normal Business Hours
W07D-PME1 Preventive Maintenance, Select 10-20 kVA Parallel UPS, 2-Unit Minimum, USA, Outside Business Hours

Extended Warranty

Part Number Description
WEXT1T 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2T 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3T 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.