Part Number: SU16KRT8
This Model has been retired and replaced by 9PXM12S16K-PD. An Owner's Manual and other information for the SU16KRT8 is available on the model support page
Overview
Tripp Lite SU16KRT8 16,000VA / 16kVA / 14,400 watt online, double-conversion UPS system offers complete power protection for critical server, network and telecommunications equipment in a 12U rack/tower configuration. This system delivers complete N+1 redundancy when used at loads up to 8kVA, and non-redundant operation at loads between 8 and 16kVA. Fault-tolerant auto-bypass prevents unexpected service interruptions during UPS overload or internal fault conditions. Included parallel PDU with manual bypass switching enables hot-swappable replacement of all major UPS system components in both N+1 and combined operating modes. Enhanced availability, fault tolerance and simple hot-swap replacement options make this UPS ideal for advanced networking applications in data centers, computer rooms, network closets and rugged industrial locations.
Features
- Tripp Lite SU16KRT8 16kVA, 16,000VA / 14,400 watt on-line, double-conversion UPS system in 12U total rack/tower configuration
- Unique configuration offers 16kVA non-redundant operation and automatic N+1 redundancy at load levels of 8kVA and under
- Included Parallel PDU with manual bypass switch enables hot-swap replacement of power modules at any supported load level
- Hardwire input; 8 L6-20R and 2 L6-30R outlets
- Maintains full-time sine wave output within 2% of selectable 200/208/220/230/240V nominal
- Supports 50/60Hz operation for worldwide frequency compatibility
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD (NOTE: Applications utilizing any supported network management card option, require the installation of two of the same model network card – install one card per included UPS power module)
- Expandable runtime with optional external battery packs
- Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
- Battery independent restart ensures automatic UPS power-up after lengthy power outages, even with expired batteries
- Intelligent battery management system with temperature-compensated charging extends battery life
- HID-compliant USB interface
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Optional 2POSTRMKITHD supports installation in 2 post 19 inch racks (4 required)
- Optional 2-9USTAND supports upright tower placement (2 required)
- Supports Emergency Power Off (EPO) via built-in interface
- Front panel LEDs and LCD readout with scroll controls
- LED / LCD display panel rotates for viewing in rackmount or tower configurations
- External battery packs are field replaceable and hot swappable
- Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (no de-rating)
Specifications
OVERVIEW
UPC Code | 037332170200 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 92A (200V), 88.4A (208V), 76.6A (240V) |
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 240V AC |
UPS Input Connection Type | Hardwire |
UPS Input Connection Description | 3 wire single phase input (L1, L2, G) |
Recommended Electrical Service | 100A @ 200V, 208V, or 240V (L1, L2, G) |
OUTPUT
Output Capacity (VA) | 16000 |
Output Capacity (kVA) | 16 |
Output Capacity (Watts) | 14400 |
Output Capacity (kW) | 14.4 |
Output Capacity Details | Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | Voltage selection via front panel LCD interface |
Frequency Compatibility | 50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion |
Frequency Compatibility Details | Output frequency matches input nominal on startup; Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (no de-rating) |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Output Circuit Breakers | 8 20A breakers protect one L6-20R outlet each, 2 30A breakers protect one L6-30R outlet each |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 208V; 240V |
Output Receptacles | (8) L6-20R; (2) L6-30R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 5.5 min. (14.4kW) |
Runtime Half Load (min.) | 13.5 min. (7200W) |
Expandable Runtime | Yes |
Expandable Runtime Description | For best results, add external batteries in multiples of two so that both included 8kVA power modules have an equal number and type of connected battery packs |
External Battery Pack Compatibility | BP240V10RT3U ; BP240V787C-1PH |
DC System Voltage (VDC) | 240 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 90% (typical, full load discharge) |
Battery Replacement Description | Hot-swappable, user replaceable external battery packs |
VOLTAGE REGULATION
Voltage Regulation Description | 2% output voltage regulation in standard online, double-conversion mode |
Overvoltage Correction | Corrects overvoltages up to 300V |
Undervoltage Correction | Corrects undervoltages as low as 100V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual) |
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement |
Alarm Cancel Operation | Alarm cancel switch |
Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
LED Indicators | 6 LEDs indicate line power, online mode, bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 2565 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 12U |
Cooling Method | Fans |
Included Battery Pack Dimensions (hwd / in.) | 5.25 x 17.5 x 25 |
Included Battery Pack Weight (lbs.) | 158.7 |
Included Mounting Accessory Description | 4 sets of adjustable 4 post rack rails included (one for each included 3U module) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Maximum Device Depth (in.) | 32.5 |
Minimum Required Rack Depth (inches) | 38 |
Optional Mounting Accessory Notes | Qty 4 2POSTRMKITHD required for 2 post rackmount installation; Qty 2 2-9USTAND required for tower installation |
Primary UPS Depth (mm) | 656 |
Primary UPS Height (mm) | 131 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 36.00 x 40.25 x 51.00 |
Shipping Weight (lbs.) | 601.00 |
Unit Dimension Details | Includes 2 SU8000RT3UPM UPS/Power modules, 2 BP240V10RT3U Battery packs and SUPDMB20K8 parallel bypass PDU; Listed weights and dimensions for UPS/Power module and Included battery pack each refer to a single unit; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with parallel bypass PDU installed |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 5.14 x 17.5 x 25.82 |
UPS Power Module Weight (kg) | 19.50 |
UPS Power Module Weight (lbs.) | 43 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius. |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius. |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 5464 |
AC Mode Efficiency Rating (100% Load) | 90% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 4864 |
Operating Elevation | 0-3000m (0 to 10,000 ft.) |
Audible Noise | 60 dBA at front side 1 meter |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Applications utilizing any supported network management card option, require the installation of two of the same model network card – install one card per included UPS power module; RELAYIOMINI installation requires removal of panel containing USB ports on each included UPS power module |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB, DB9 serial and EPO cables included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 100V |
High Voltage Transfer to Battery Power (Setpoint) | 300V |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; N+1 Redundant up to 50% capacity; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | Support for daily startup and shutoff |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | IEC 61000; CSA (Canada); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
- SU16KRT8 runtime chart
- User's Guide for PowerAlert External Battery Pack Utility (English)
- PowerAlert External Battery Pack Utility (PAEBPU) – UPS Compatibility Chart
- Owner's Manual for BP Battery (Multi-language)
- Owner's Manual for SmartOnline 8kVA-10kVA UPS (Multi-language)
- Owner's Manual for 8 and 10kVA Parallel PDUs (Multi-language)
- Product Datasheet
Declarations of Conformity
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - SU16KRT8 SmartOnline UPS System
https://tripplite.eaton.com/video/su16krt8-smartonline-ups-system/60552 - The Need for Hot-Swappable UPS Systems Demo
https://tripplite.eaton.com/video/the-need-for-hot-swappable-ups-systems-demo/45731
Product Images