Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 208/240 & 120V 16kVA 14.4kW Double-Conversion UPS, N+1, 14U, Network Card Slot, USB, DB9, Bypass Switch

Model Number: SU16KRT-1TF


  • 16kVA / 16,000VA / 14,400W on-line double-conversion UPS; 0.9 power factor
  • 208/120V or 240/120V 60Hz compatibility
  • Hot-swap power and battery modules, N+1 fault tolerance at loads up to 8kVA
  • USB, RS232 & EPO ports; slot for network management card options
  • Front panel LEDs with detailed LCD monitoring and control screen
  • Expandable runtime with optional external battery packs
  • Hardwire input (3 wire); L6-30R, C19, 5-15/20R & 5-15R outlets
  • 2-year limited warranty

Overview

Tripp Lite SU16KRT-1TF 16,000VA / 16kVA / 14,400 watt online, double-conversion UPS system offers complete power protection for critical server, network and telecommunications equipment in a 14U rack/tower configuration. This system delivers complete N+1 redundancy when used at loads up to 8kVA, and non-redundant operation at loads between 8 and 16kVA. Fault-tolerant auto-bypass prevents unexpected service interruptions during UPS overload or internal fault conditions. Included parallel PDU with manual bypass switching enables hot-swappable replacement of all major UPS system components in both N+1 and combined operating modes. Enhanced availability, fault tolerance and simple hot-swap replacement options make this UPS ideal for advanced networking applications in data centers, computer rooms, network closets and rugged industrial locations.

Features

  • Tripp Lite SU16KRT 16kVA, 16,000VA / 14,400 watt on-line, double-conversion UPS system in 14U total rack/tower configuration
  • Unique configuration offers 16kVA non-redundant operation and automatic N+1 redundancy at load levels of 8kVA and under
  • Included Parallel PDU with manual bypass switch enables hot-swap replacement of power modules at any supported load level
  • Hardwire input; 2 L6-30R (208/240v), 8 C19 (208/240v), 8 5-15/20R (120v) and 4 5-15R (120v) outlets
  • Maintains full-time sine wave output within 2% of selectable 200/208/220/230/240V & 120V nominal
  • Expandable runtime with optional external battery packs
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD (NOTE: Applications utilizing any supported network management card option, require the installation of two of the same model network card – install one card per included UPS power module)
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Battery independent restart ensures automatic UPS power-up after lengthy power outages, even with expired batteries
  • Intelligent battery management system with temperature-compensated charging extends battery life
  • HID-compliant USB interface
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Optional 2POSTRMKITHD supports installation in 2 post 19 inch racks (6 required)
  • Optional 2-9USTAND supports upright tower placement (2 required)
  • Supports Emergency Power Off (EPO) via built-in interface
  • Front panel LEDs and LCD readout with scroll controls
  • LED / LCD display panel rotates for viewing in rackmount or tower configurations
  • External battery packs are field replaceable and hot swappable

Package Includes

  • Two SU8000RT3UPM UPS power modules
  • Two BP240V10RT3U battery packs
  • One SU6000XFMR2U 208/240V to 120V transformer
  • SUPDMB20K parallel PDU with Bypass switch
  • 4 post rackmount installation rails
  • USB, DB9 & EPO cabline
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332158253
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)16000
Output kVA Capacity (kVA)16.00
Output Watt Capacity (Watts)14400
Output kW Capacity (kW)14.40
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage DetailsThis configuration requires the Power Module be set to 208 or 240V output voltage; included step-down transformer supports 120V output (when the voltage-selection switch on the transformer module is set to match the 208 or 240V power module setting)
Frequency Compatibility60 Hz
Frequency Compatibility DetailsOutput frequency regulation +/- 0.05Hz (free running)
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Battery Mode)+/- 2%
Output Receptacle DetailsTotal 120V output is limited to 4992 watts for 208V input and 5760 watts for 240V input. Additional 120V capacity is available by adding a second SU6000XFMR2U step-down transformer.
Output Circuit BreakersPOWER MODULE: Two built-in 30A breakers protect one L6-30R outlet each, Eight built-in 20A breakers protect one C19 outlet each; TRANSFORMER MODULE: Two 15A breakers protect 2 5-15R outlets each, Two 20A breakers protect 4 5-15/20R outlets each
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsSupports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less
Nominal Output Voltage(s) Supported120V; 208V; 240V
Output Receptacles(4) 5-15R; (8) 5-15/20R; (2) L6-30R; (8) C19
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)88.4A (208V), 76.6A (240V)
Nominal Input Voltage(s) Supported208V AC; 240V AC
UPS Input Connection TypeHardwire
UPS Input Connection Description3 wire single phase input (L1, L2, G)
Recommended Electrical Service100A @ 208V, or 240V (L1, L2, G)
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  5.5 minutes (14,400 watts)
Half Load Runtime (min.)  13.5 minutes (7200 watts)
Expandable Battery RuntimeRuntime is expandable with external battery packs
External Battery Pack Compatibility  BP240V10RT3U; BP240V787C-1PH 
Expandable Runtime DescriptionFor best results, add external batteries in multiples of two so that both included 8kVA power modules have an equal number and type of connected battery packs
DC System Voltage (VDC)240
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 90% (typical, full load discharge)
Battery Replacement DescriptionHot-swappable, user replaceable external battery packs
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation Description2% output voltage regulation in standard online, double-conversion mode
Overvoltage Correction  Corrects overvoltages up to 300V
Undervoltage Correction  Corrects undervoltages as low as 100V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual)
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators6 LEDs indicate line power, online mode, bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating2565
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFans
Included Battery Pack Dimensions (hwd / in.)5.25 x 17.50 x 25.00
Included Battery Pack Weight (lbs.)158.7
Included Mounting Accessory Description5 sets of adjustable 4 post rack rails included (one for each included 2U/3U module)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITHD); Tower (2-9USTAND)
Maximum Device Depth (in.)32.5
Minimum Required Rack Depth (inches)37.5
Optional Mounting Accessory NotesQty 5 2POSTRMKITHD required for 2 post rackmount installation; Qty 2 2-9USTAND required for tower installation
Primary Form FactorRackmount
Primary UPS Depth (mm)656
Primary UPS Height (mm)131
Primary UPS Width (mm)445
Rack Height14U
Shipping Dimensions (hwd / in.)31.50 x 40.00 x 51.00
Shipping Weight (lbs.)678.00
Stepdown Transformer Depth (mm)554
Stepdown Transformer Dimensions (hwd / in.)3.50 x 17.50 x 21.80
Stepdown Transformer Height (mm)89
Stepdown Transformer Weight (lbs.)72.6
Stepdown Transformer Width (mm)445
UPS Dimensions DetailsIncludes 2 SU8000RT3UPM UPS/Power modules, 2 BP240V10RT3U Battery packs, 1 SU6000XFMR2U transformer and SUPDMB20K parallel bypass PDU; Listed weights and dimensions for UPS/Power module, battery pack and transformer each refer to a single unit; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with parallel bypass PDU installed
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.14 x 17.50 x 25.82
UPS Power Module Weight (kg)19.50
UPS Power Module Weight (lbs.)43
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  5464
Battery Mode BTU / Hr. (Full Load)  4864
AC Mode Efficiency Rating (100% Load)90%
Operating Elevation (ft.)0-3000m (0 to 10,000 ft.)
Audible Noise60 dBA at front side 1 meter
Operating Elevation (m)0-3000 m
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; TLNETCARD; WEBCARDLX; MODBUSCARD; RELAYIOCARD 
Network Monitoring Port DescriptionApplications utilizing any supported network management card option, require the installation of two of the same model network card – install one card per included UPS power module; RELAYIOMINI installation requires removal of panel containing USB ports on each included UPS power module
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB, DB9 serial and EPO cables included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)100V
High Voltage Transfer to Battery Power (Setpoint)300V
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Battery Independent Restart; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch
Green Energy-Saving FeaturesSupport for daily startup and shutoff
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances)
UPS Certification DetailsIEC 61000-4-5 1995 B Surge Immunity
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

Tripp Lite offers Hot-Swap PDUs, which make any UPS hot-swappable, as well as Hot-Swappable Modular UPS Systems, which integrate a detachable Hot-Swap PDU. The key component of the hot-swappable design is a modular power distribution unit (PDU) that combines all input and output power connections with a manual bypass switch. The dual input and manual bypass features of the PDU enable UPS system maintenance–from battery replacement to complete power module exchange–without powering down connected mission-critical equipment and hiring costly service specialists. For a full explanation of “hot-swap” or “hot-swappable” UPS systems or PDUs, click here
In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SU16KRT1TF model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP240V10RT3U | UPS Battery Packs BP240V10RT3U External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U)
BP240V787C-1PH | UPS Battery Packs BP240V787C-1PH External 240V Tower Battery Pack for use with select Tripp Lite UPS Systems (BP240V787C-1PH)
UPS Accessories
  Model Number Description
2POSTRMKITHD | UPS Accessories 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
Management Hardware
  Model Number Description
MODBUSCARD | Management Hardware MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
RELAYIOMINI | Management Hardware RELAYIOMINI 3 Relay I/O Mini-module
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units (PDUs)
  Model Number Description
PDUMV20 | Power Distribution Units (PDUs) PDUMV20 1.9 kW Single-Phase Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15ft Cord, 0U Vertical
PDUMV20HV | Power Distribution Units (PDUs) PDUMV20HV 3.2-3.8kW Single-Phase Metered PDU, 200-240V Outlets (6-C19 & 32-C13 ) C20/L6-20P Cable 10ft Cord, 0U Vertical
PDUMV30HV | Power Distribution Units (PDUs) PDUMV30HV 5/5.8kW Single-Phase Metered PDU, 208/240V Outlets (6-C19 & 24-C13), L6-30P, 10ft Cord, 0U Vertical
Power Cords
  Model Number Description
P041-001-2 | Power Cords P041-001-2 L6-30P to 2x L6-30R Y Splitter, Heavy Duty - 30A, 250V, 10 AWG, 1 ft., Black

Extended Warranties

Part Number Description
WEXT1V 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2V 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3V 3-Year Extended Warranty - For select Tripp Lite Products

Services

Unpacking & Assembly

Part Number Description
W07-BIN Regular Business Hours Installation of 12 to 20kVA Single-Phase UPS Suites
W07-EIN Non-Business Hours Installation of 12 to 20kVA Single-Phase UPS Suites

Commissioning Services

Part Number Description
W07-BW0 208V UPS Start-Up Service (12-20KRT), Regular Hours, 350 mi. range - excludes on-site warranty service
W07-BW1-1BD 208V UPS Start-Up Service (10-20KRT), Regular Hours, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty
W07-BW2-1BD 208V UPS Start-Up Service (10-20KRT), Regular Hours, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty
W07-BW3-1BD 208V UPS Start-Up Service (10-20KRT), Evening/Weekend, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty
W07-EW0 208V UPS Start-Up Service (12-20KRT), Evening/Weekend, within the US (lower 48 states) - excludes on-site warranty service
W07-EW1-1BD 208V UPS Start-Up Service (12-20KRT), Weekend/Evening, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty
W07-EW2-1BD 208V UPS Start-Up Service (12-20KRT), Evening/Weekend, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty
W07-EW3-1BD 208V UPS Start-Up Service (12-20KRT), Evening/Weekend, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.