Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 8/28/2023

Overview

1000VA on-line, double-conversion UPS system for critical server, network and telecommunications equipment. 2U rackmount form factor with an installed depth of only 13.5 inches. Extended runtime available with optional BP24V15RT2U (limit 1), BP24V28-2U (limit 1), BP24V70-3U (multi-pack compatible) or BP24V36-2US (multi-pack compatible) external battery packs. Full-time sine wave 120V output with +/-2% voltage regulation. Online, double-conversion Uninterruptible Power Supply (UPS) actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Operates continuously without using battery power during brownouts to 65V and overvoltages to 150V. Highly efficient operation in optional economy mode saves BTU heat output and energy costs. NEMA 5-15P input plug; NEMA 5-15R output receptacles. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network management interfaces support simultaneous communications via USB port, DB9 serial port and slot for network management card options. Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X.Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces. PowerAlert monitoring software is available via free download. Emergency Power Off (EPO) interface. Integrated two-bank PDU switching supports load shedding and remote reboot of connected equipment. 3-stage metered current monitoring and battery charge status LEDs. LED display panel easily rotates for viewing in rackmount or tower configurations. Dataline surge suppression for dialup, DSL or network Ethernet connection. Utility power and voltage regulation LEDs. Audible alarm. Self-test. Fault-tolerant auto-bypass mode. 4-post rackmount accessories included; 2-9USTAND tower kit and 2POSTRMKITWM 2-post rack & wallmount accessories available. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • SmartOnline high performance UPS system is ideal for critical voice, data, medical and industrial network applications
  • True on-line, double-conversion UPS provides perfectly regulated sine wave output within 2% of 120V under all usage conditions
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
  • Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs
  • Removes harmonic distortion, fast electrical impulses, frequency variations and other hard to solve power problems not addressed by other UPS types
  • Corrects line voltage conditions as low as 65V and as high as 150V back to 120V (+/-2%) values
  • Standard internal battery set offers 14 minutes runtime at half load (400W) and 4.5 minutes at full load (800W)
  • Extended runtime available with optional BP24V15RT2U (limit 1), BP24V28-2U (limit 1), BP24V70-3U (multi-pack compatible) and BP24V36-2US (multi-pack compatible) external battery packs
  • Some external battery configurations require the use of External Battery Configuration Software (see manual)
  • Intelligent battery management system extends battery life
  • Compact rack-mount form factor installs using only 2 rack spaces (2U) with a maximum installed depth of only 13.5 inches
  • Ships with all mounting accessories for 4-post rack-mount installation
  • Optional 2POSTRMKITWM enables 2-post rack-mount or wallmount installation
  • Optional 2-9USTAND accessory enables small-footprint upright tower placement
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Network interfaces support simultaneous communications via built-in USB, DB9 serial / contact-closure and network management card slot
  • Compatible with UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and macOS
  • USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Built-in Emergency Power Off (EPO) interface with cable
  • NEMA 5-15P input plug/NEMA 5-15R output receptacles
  • Integrated 2 bank switched PDU enables remote outlet management for load shedding or remote reboot of individual devices (each load bank consists of one outlet)
  • Front panel LEDs offer current monitoring and battery charge level information
  • UPS ships fully assembled in full compliance with DOT regulations, no time consuming connection of internal batteries by user required
  • Single line TEL/DSL or network Ethernet line surge suppression
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SU1000RTXL2Ua Online Double-Conversion UPS System
  • USB and DB9 Cables
  • Mounting hardware for 4 post rack enclosures
  • Instruction manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332125958
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)8.6A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers15A
UPS Input Cord Length (ft.)10
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)1000
Output Capacity (kVA)1
Output Capacity (Watts)800
Output Capacity (kW)0.8
Output Capacity DetailsOVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor  0.8
Crest Factor  3:1
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Load Management Receptacles  Two switchable single-outlet 5-15R load banks
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  4.5 min. (800W)
Runtime Half Load (min.)  14 min. (400W)
Expandable RuntimeYes
External Battery Pack Compatibility   BP24V15RT2U  (limit 1);  BP24V28-2U  (limit 1);  BP24V70-3U  (multi-pack compatible);  BP24V36-2US  (multi-pack compatible)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC92-2U 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 150
Undervoltage Correction  2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches2 switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating510
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  2U
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)17
Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)343
Primary UPS Height (mm)89
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)9.10 x 23.30 x 19.90
Shipping Weight (lbs.)43.60
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.5 x 17.5 x 13.5
UPS Power Module Weight (kg)13.15
UPS Power Module Weight (lbs.)29
Unit Weight (lbs.)29.0000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  408
AC Economy Mode BTU / Hr. (Full Load)114
AC Economy Mode Efficiency Rating (100% Load)96%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load  408
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  444
COMMUNICATIONS
Network Management Cards TLNETCARD ;  WEBCARDLXE ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management card optional
Communications InterfaceContact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS ApplicationsMission Critical Applications
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); UL 1778
Product ComplianceRoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.