Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 1/6/2023

Overview

Tripp Lite SU20KRTG 20,000VA / 20kVA / 18,000 watt online, double-conversion UPS system offers complete power protection for critical server, network and telecommunications equipment in a 12U rack/tower configuration. This system delivers complete N+1 redundancy when used at loads up to 10kVA, and non-redundant operation at loads between 10 and 20kVA. Fault-tolerant auto-bypass prevents unexpected service interruptions during UPS overload or internal fault conditions. Included parallel PDU with manual bypass switching enables hot-swappable replacement of all major UPS system components in both N+1 and combined operating modes. Enhanced availability, fault tolerance and simple hot-swap replacement options make this UPS ideal for advanced networking applications in data centers, computer rooms, network closets and rugged industrial locations.

Features

  • Tripp Lite SU20KRTG 20kVA, 20,000VA / 18,000 watt on-line, double-conversion UPS system in 12U total rack/tower configuration
  • Unique configuration offers 20kVA non-redundant operation and automatic N+1 redundancy at load levels of 10kVA and under
  • Included Parallel PDU with manual bypass switch enables hot-swap replacement power modules at any supported load level
  • Hardwire input; 8 C19 outlets
  • Maintains full-time sine wave output within 2% of selectable 200/208/220/230/240V nominal
  • Supports 50/60Hz operation for worldwide frequency compatibility
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD (NOTE: Applications utilizing any supported network management card option, require the installation of two of the same model network card – install one card per included UPS power module)
  • Optional WEBCARDLX (sold separately) with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
  • PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
  • Expandable runtime with optional external battery packs
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Battery independent restart ensures automatic UPS power-up after lengthy power outages, even with expired batteries
  • Intelligent battery management system with temperature-compensated charging extends battery life
  • HID-compliant USB interface
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Optional 2POSTRMKITHD supports installation in 2 post 19 inch racks (4 required)
  • Optional 2-9USTAND supports upright tower placement (2 required)
  • Supports Emergency Power Off (EPO) via built-in interface
  • Front panel LEDs and LCD readout with scroll controls
  • LED / LCD display panel rotates for viewing in rackmount or tower configurations
  • External battery packs are field replaceable and hot swappable
  • Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (no de-rating)

Package Includes

  • Two SU10000RT3UPM UPS power modules
  • Two BP240V10RT3U battery packs
  • SUPDMB20KIEC PDU with Bypass switch
  • 4-post rackmount installation rails
  • USB, DB9 & EPO cabling
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332158284
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)112.2A (200V), 108A (208V), 102A (220V), 97.6A (230V), 93.6A (240V)
Nominal Input Voltage(s) Supported200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection TypeHardwire
UPS Input Connection DescriptionHardwire input supports North American 208/240V input (L1, L2, G) and International 230/220/240V input (L, N, PE)
Recommended Electrical Service120A @ 200V-240V (L, N, PE), or 125A @ 200V, 208V, or 240V (L1, L2, G)
OUTPUT
Output Capacity (VA)20000
Output Capacity (kVA)20
Output Capacity (Watts)18000
Output Capacity (kW)18
Output Capacity DetailsSupports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less
Power Factor  0,9
Crest Factor  3:1
Nominal Voltage DetailsVoltage selection via front panel LCD interface
Frequency Compatibility50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility DetailsOutput frequency matches input nominal on startup; Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (no de-rating)
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Battery Mode)+/- 2%
Output Circuit Breakers8 20A breakers protect one C19 outlet each
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported200V; 208V; 220V; 230V; 240V
Output Receptacles(8) C19
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  4.3 min. (18kW)
Runtime Half Load (min.)  12.5 min. (9000W)
Expandable RuntimeYes
Expandable Runtime DescriptionFor best results, add external batteries in multiples of two so that both included 10kVA power modules have an equal number and type of connected battery packs
External Battery Pack Compatibility   BP240V10RT3U ; BP240V787C-1PH
DC System Voltage (VDC)240
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 90% (typical, full load discharge)
Battery Replacement DescriptionHot-swappable, user replaceable external battery packs
VOLTAGE REGULATION
Voltage Regulation Description2% output voltage regulation in standard online, double-conversion mode
Overvoltage Correction  Corrects overvoltages up to 300V
Undervoltage Correction  Corrects undervoltages as low as 100V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual)
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators6 LEDs indicate line power, online mode, bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating2565
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  12U
Cooling MethodFans
Included Battery Pack Dimensions (hwd / in.)5.25 x 17.5 x 25
Included Battery Pack Weight (lbs.)158.7
Included Mounting Accessory Description4 sets of adjustable 4 post rack rails included (one for each included 3U module)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Maximum Device Depth (in.)32.5
Minimum Required Rack Depth (inches)38
Optional Mounting Accessory NotesQty 4  2POSTRMKITHD  required; Qty 2  2-9USTAND  required
Primary UPS Depth (mm)656
Primary UPS Height (mm)131
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)36.00 x 40.25 x 51.00
Shipping Weight (lbs.)601.00
Unit Dimension DetailsIncludes 2 SU10000RT3UPM UPS/Power modules, 2 BP240V10RT3U Battery packs and SUPDMB20KIEC parallel bypass PDU; Listed weights and dimensions for UPS/Power module and Included battery pack each refer to a single unit; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with parallel bypass PDU installed
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.14 x 17.5 x 25.82
UPS Power Module Weight (kg)20.00
UPS Power Module Weight (lbs.)44.1
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  6830
AC Mode Efficiency Rating (100% Load)90%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  9185
Operating Elevation0-3000m (0 to 10,000 ft.)
Audible Noise60 dBA at front side 1 meter
COMMUNICATIONS
Network Management CardsSNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionApplications utilizing any supported network management card option, require the installation of two of the same model network card – install one card per included UPS power module; RELAYIOMINI installation requires removal of panel containing USB ports on each included UPS power module
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB, DB9 serial and EPO cables included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management card optional
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)100V
High Voltage Transfer to Battery Power (Setpoint)300V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; N+1 Redundant up to 50% capacity; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
Green Energy-Saving FeaturesSupport for daily startup and shutoff
APPLICATIONS
UPS ApplicationsMission Critical Applications
STANDARDS & COMPLIANCE
Product CertificationsIEC 61000; CSA (Canada); UL 1778
Product ComplianceRoHS; CE (Europe); FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Documents & Downloads

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.