Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 120V 2.2kVA 1.6kW Double-Conversion UPS, Tower, Extended Run, Network Card Options, USB, DB9

Model Number: SU2200XLA


  • 2200VA / 2.2kVA / 1600 watt on-line double-conversion tower UPS
  • 110/120V +/-2% output at 50/60Hz, high efficiency economy mode option
  • Expandable runtime, Hot-swappable battery modules
  • USB, RS232 & EPO ports; network management card options
  • Front panel status LEDs with detailed load and battery metering
  • 2 independently switchable output load banks
  • NEMA 5-20P input; L5-20R & 5-15/20R outlets
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 2-year limited warranty

Overview

Tripp Lite's Smart Online SU2200XLa on-line, double conversion UPS protects critical server, networking or telecommunications equipment from blackouts, brownouts, voltage fluctuations and surges in an attractive all-black upright tower form factor. Large capacity 2200VA/1600W UPS continuously converts incoming AC to DC, then back to perfect sine wave AC output at 120V AC (+/-2%). Removes harmonic distortion, fast electrical impulses, frequency fluctuations and other hard-to-solve power problems not addressed by other UPS systems. True sine wave output and zero transfer time offers guaranteed compatibility with all equipment types. Includes 7 UPS supported outlets. 2 three-outlet load banks can be independently controlled via software interface to selectively reboot remote equipment or automatically shed less critical loads to extend battery runtime for the most critical equipment. Battery support can be extended with the addition of external battery packs. Includes slot for network management card options, plus DB9 enhanced serial monitoring port for unattended shutdown, remote control and monitoring of UPS system and power data. Network management interfaces support simultaneous communications via USB port, DB9 serial port and slot for network management card options. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Tripp Lite's PowerAlert UPS Management Software is available via free download. Compatible with Tripp Lite's Watchdog Service Monitoring and Control Software.

Features

  • True on-line, double conversion UPS provides a constant, pure sine wave AC output
  • Maintains continuous operation through blackouts, brownouts, voltage fluctuations and surges with zero transfer time
  • Zero transfer time, on-line, double-conversion and economy-mode operation supported
  • Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
  • Accepts input voltages between 80V and 150V (65V to 150V at loads under 70%), regulating output to 120V AC +/-2%
  • 2200VA/1600W output capacity with 7 total outlets (6 NEMA5-15/20R and 1 L5-20R)
  • Two built-in individually switchable load banks, each with three outets, can be controlled via software interface to selectively reboot remote equipment or automatically shed less critical loads to extend battery runtime for the most critical equipment
  • Standard internal battery set provides 14 min. runtime at half load and 4.5 min. at full load
  • Runtime is expandable with BP48V60RT-3U and BP48V27-2US external battery packs
  • Intelligent battery management system extends battery life
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration software (see manual)
  • Attractive all-black upright tower format
  • Simultaneous communications via HID-compliant USB port, serial port, and SNMP/web card slot
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • DB9 serial network interface supports RS-232 and contact closure messaging
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • Compatible with Tripp Lite's WatchDog Service Monitoring and Control Software (part# WATCHDOGSW)
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Diagnostic LEDs
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SU2200XLa On-line Double-Conversion UPS System
  • USB, DB9 and USB cables
  • Instruction manual with warranty information
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332126566
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)2200
Output kVA Capacity (kVA)2.2
Output Watt Capacity (Watts)1600
Output kW Capacity (kW)1.6
Power Factor  0.7
Crest Factor  3:1
Nominal Voltage Details120V default
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Load Management Receptacles  Two switchable three-outlet 5-15/20R load banks
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsOVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Nominal Output Voltage(s) Supported110V; 120V
Output Receptacles(6) 5-15/20R; (1) L5-20R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)16A (120V), 17.6A (110V)
Nominal Input Voltage(s) Supported110V AC; 120V AC
UPS Input Connection Type5-20P
Input Circuit Breakers30A
UPS Input Cord Length (ft.)10
Recommended Electrical Service20A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  4.5 min. (1600w)
Half Load Runtime (min.)  14 min. (800w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
External Battery Pack Compatibility   BP48V27-2US (multi-pack compatible); BP48V60RT-3U (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 6 hours to 80%
Internal UPS Replacement Battery Cartridge RBC48-SUTWR 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 150
Undervoltage Correction  2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches2 switches control off/on power status and alarm-cancel/self-test operation
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information - includes 4-LED meter display for load and battery charge level
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Primary Form FactorTower
Primary UPS Depth (mm)495
Primary UPS Height (mm)259
Primary UPS Width (mm)229
Shipping Dimensions (hwd / in.)14.80 x 23.10 x 12.40
Shipping Weight (lbs.)59.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)10.2 x 9 x 19.5
UPS Power Module Weight (kg)23.90
UPS Power Module Weight (lbs.)52.7
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  816
AC Economy Mode BTU / Hr. (Full Load)169
Battery Mode BTU / Hr. (Full Load)  889
AC Mode Efficiency Rating (100% Load)87%
AC Economy Mode Efficiency Rating (100% Load)97%
Audible Noise< 45 dB at front side 1m
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; TLNETCARD; WEBCARDLX; MODBUSCARD; RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)150
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Hot swappable batteries
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SU2200XLA model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP48V27-2US | UPS Battery Packs BP48V27-2US External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)
BP48V60RT-3U | UPS Battery Packs BP48V60RT-3U External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U)
Management Hardware
  Model Number Description
MODBUSCARD | Management Hardware MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units (PDUs)
  Model Number Description
PDU1220T | Power Distribution Units (PDUs) PDU1220T 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA L5-20P Input, 15 ft. Cord, 1U Rack-Mount
PDUNV | Power Distribution Units (PDUs) PDUNV 1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. Cord, 1U Rack-Mount
PDUV20 | Power Distribution Units (PDUs) PDUV20 1.9kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input with 5-20P Adapter, 15 ft. Cord, 0U Vertical
PDUMH20 | Power Distribution Units (PDUs) PDUMH20 1.92kW Single-Phase Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 110-127V Input, 15ft Cord, 1U Rack-Mount
PDUMH20AT | Power Distribution Units (PDUs) PDUMH20AT 1.9kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA
PDUMV20 | Power Distribution Units (PDUs) PDUMV20 1.9 kW Single-Phase Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15ft Cord, 0U Vertical
PDUMNH20 | Power Distribution Units (PDUs) PDUMNH20 1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. Cord, 1U Rack-Mount, LX Platform Interface, TAA
PDUMH20ATNET | Power Distribution Units (PDUs) PDUMH20ATNET 1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA
PDUB20 | Power Distribution Units (PDUs) PDUB20 1.9kW Single-Phase Hot-Swap PDU, 120V 20A Outlets (4-5-15R, 4-5-15/20R) 2 5-20P, 10ft & 6ft Cords 2U Rack-Mount
Power Cords
  Model Number Description
P044-06I | Power Cords P044-06I L5-20R to 5-20P Heavy-Duty Power Adapter - 20A, 120V, 12 AWG, 6 in., Black
P045-010 | Power Cords P045-010 C19 to L5-20P Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black
P007-006 | Power Cords P007-006 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P049-010 | Power Cords P049-010 C19 to 5-20P Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1J 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2J 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3J 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.